High-Performance Connectors for Aerospace and Defense RF
Modern aerospace and defense systems operate at higher densities and wider bandwidths, where interference, impedance discontinuities and receiver desensitization can degrade performance in ways that are not always visible early in design. Simultaneously, tighter EMC and transient requirements, such as DO-160, increase the risk of system-level failures unless protection is addressed at the component level. These pressures are compounded by SWaP-C constraints and long qualification cycles, where late-stage integration decisions can introduce rework, delays and field reliability concerns.
Addressing these conditions requires a coordinated RF design approach that extends beyond individual components. Engineers must manage signal paths end-to-end, selecting frequency-appropriate interconnects while controlling impedance, insertion loss and dynamic range through localized attenuation and termination. Similarly, EMC and transient protection must be built into the system architecture, integrating filtering, grounding and placement to ensure resilience during high-frequency operation and transient exposure.
Molex precision RF interconnects and filters solutions ensure consistent signal integrity in demanding environments. High-frequency connector families, including SMA, SMP and SMPM/SMPS, optimize link budgets by controlling insertion loss. EMI-filtered interconnects, including circular connectors with C/Pi filtering and DO-160 transient robustness, provide protection against interference and electrical transients. Together with modular filter options and MIL-SPEC cable assemblies, these solutions simplify integration, reduce qualification risk and support reliable operation across aerospace and defense platforms.
Ensuring Signal Integrity in Harsh Environments
Featured Products
Additional Resources