Skip to main content
Squba cable assemblies in multiple colors.

Squba Connectors

As miniaturization trends accelerate, the demand for compact connector solutions continues to rise. Available in 1.80 and 3.60mm pitches, Squba Connectors deliver significant space savings, while providing reliable power in a wide range of space-constrained applications. For greater design flexibility, these connectors offer a variety of features, including sealed protection, connector position assurance (CPA) and a UL1230-compatible version for HVAC applications.

Pitch Current Circuit Sizes Wire Gauge Operating Temperature
1.80mm
3.60mm
Up to 14.0A 2 to 10 26 to 16 AWG -40 up to 105°C

Connector Housings (Black)

Squba connector housings in black.

Connector Housings (Color)

Squba connector housings in multiple colors.

Crimp Terminals

Male and female Squba crimp terminals.

Connector Accessories

Squba black weather cap.

Cable Assemblies

Squba Cable Assembly

Features and Benefits


As the trend toward miniaturization continues to accelerate, compact connector solutions are essential for managing limited space. The Squba 1.80 and 3.60mm-pitch sealed connector system rises to the challenge, offering a space-efficient design tailored for applications where real estate is at a premium.

Higher currents lead to the use of thicker wires, increasing product size and production cost for manufacturers of consumer devices. Squba Connectors alleviate these pain points by accommodating up to 14.0A with 26 to 16 AWG wire. With built-in sealed cavity plugs, these connectors enable designers to instantly reconfigure the number of active circuits needed without waiting for new housing development or purchasing new parts. This minimizes delays and expenses, making Squba Connectors an ideal choice for performance and cost savings.

Exposure to moisture poses a risk to the integrity of unsealed connectors. The Squba sealed connector system offers a robust solution with its UL-approved, IP68-rated seals and protective seal caps, ensuring consistent and reliable performance even in damp environments. In addition, the connectors’ caps aid in terminal insertion, shielding the seal from potential damage during the assembly process. Intentionally designed for durability, Squba sealed caps contribute to the longevity of application products.

Color-Coded, Mechanically Keyed​ Options

To avoid electrical damage and device malfunctions, Squba Connectors are color coded and mechanically keyed to improve overall efficiency and reliability. These connectors accelerate production by helping prevent connector mis-mating.

Squba Connectors in multiple colors.

Sealed Components with Proven Performance

Molex Squba Connectors have a UL approved, IP68-seal rating to withstand the ingress of dust and moisture. These connectors also offer seal caps to provide optimal protection and guidance. This allows for reliable connections and quality performance.

Exploded view of Squba connector system.

Compact Connectors and Secure Mating for Space-Constrained Applications

Squba Connectors deliver increased power through a small wire to support space-constrained applications, allowing customers to meet their power needs without compromising compactness or increasing costs. Interior armor and an insert-molded power nail safeguard connector pins from damage during volume manufacturing and assembly. These capabilities, combined with a wide alignment, facilitate easy, secure mating and lower fallout rates.

Multiple mated Squba cable assemblies.

Multiple Accessory Options for Design Flexibility

Various Squba accessories, including seal caps, clip-slot features and cavity plugs, enhance product optimization by providing exceptional design flexibility. Seal caps help ensure connectors are completely sealed during transport and the clip-slot feature enables panel-mounting, allowing for more secure connections. With built-in sealed cavity plugs, customers can void unused circuits safeguard them against moisture ingress to avoid electrical failures.

Collage of Squba Connector accessories.

Prevents damage to wire and reduces overall package size
The connector has a low-profile positive latch.

Protects seals from damage and keeps terminals aligned
Seal caps allow for improved protection.

Ensures connector stability for exceptional performance
Clip-slot plug options secure the connectors to a panel, eliminating the use of bulky connectors for significant space savings.

Delivers reliable connections in high-vibration applications
The CPA feature helps prevent accidental disengagement or loosening that occur due to vibrations or shocks during operation.

Avoids seal punctures
The clean-body terminals have wraparound insulation crimp.

Helps ensure reliable HVAC performance; suitable for wet conditions
These connectors meet the UL 1230 standard for resistance to moisture effects, to avoid electrical hazards and maintain performance in wet environments.

Videos


Squba Connectors

The Squba sealed wire-to-wire connector system, available in 1.80 and 3.60mm pitches, is UL approved and IP68 rated. It can carry current up to 14.0A, providing reliable power in a wide range of space-constrained applications. Squba Connectors offer great design flexibility with color-coded, mechanically keyed options, a panel-mount configuration and a UL1230 compatible version for HVAC applications.

Molex Color-Coded, Mechanically Keyed Products

Explore Molex color-coded, mechanically keyed products that are designed to help prevent mismating, decrease assembly time and enhance user safety. By leveraging full-keying and color-pairing features, these connectors ensure fast, reliable and accurate connections in both consumer and industrial applications.

Applications by Industry


Construction equipment
Farm equipment

ATVs
Buses
Marine: Under-dash wiring, lighting
Recreational vehicles

Home automation
Home health and wellness
Security and surveillance
Smart appliance

Food processing equipment
Food processing facilities
Industrial controllers
Industrial machines and motors
Robotics

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Squba Connectors?

Squba Connectors are a wire-to-wire connector system in 1.80 and 3.60mm pitches, with an IP68 seal rating that ensures reliability in harsh environments. The Squba Connector range offers multiple connector options and accessories for design flexibility, including multiple color options, a panel mount version, seal caps and cavity plugs.

What is the ingress protection rating of Squba Connectors?

Squba sealed connectors have an IP68-seal rating, meaning they are designed to protect against dust and moisture ingress. This ensures durability and protection in harsh applications where exposure to moisture is a risk.

What current rating do Squba Connectors support?

Squba Connectors can carry up to 14.0A of current, which makes them suitable for delivering reliable power in space-constrained designs.

What wire sizes and types are supported by Squba Connectors?

Squba Connectors support a variety of wire gauges, including 26 AWG for power applications. These connectors are designed for compact space applications and low- to mid-power needs.

Are Squba Connectors UL approved?

Yes. The Squba sealed connector system is UL approved, with a UL1230 compatible option for HVAC applications.

How do Squba Connectors enhance design flexibility?

Squba Connectors enable easy upgrades to wiring architectures with minimal design engineering work. The connector’s sealed design reduces failure risks due to environmental exposure.

What are the pitch sizes available for these connectors?

Squba Connectors are available in 1.80 and 3.60mm-pitch options, accommodating varied design requirements.

Does Squba offer a connector position assurance (CPA) option?

Yes, Squba Sealed 1.80mm-pitch connectors offer receptacle housings with built-in CPAs, providing greater design flexibility for a range of applications. The built-in CPA housings eliminate accidental disconnection between connectors in rugged environments, avoiding electrical failures for reliable connections.