Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
15045061 | 2.54mm SL Interim Clip, 6 Circuits | 6 | 6 | Black | 94V-0 | Yes | Polyester | 1.245/g | 2 | Bag | ||
15045064 | 2.54mm SL Interim Clip, 6 Circuits, Polarized | No | 6 | 6 | Black | 94V-0 | Yes | Polyester | 1.274/g | 2 | Bag | Yes |
15045081 | 2.54mm SL Interim Clip, 8 Circuits | 8 | 8 | Black | 94V-0 | Yes | Polyester | 1.383/g | 2 | Bag | ||
15045084 | 2.54mm SL Interim Clip, 8 Circuits, Polarized | 8 | 8 | Black | 94V-0 | Yes | Polyester | 1.412/g | 2 | Bag | Yes | |
15045101 | 2.54mm SL Interim Clip, 10 Circuits | 10 | 10 | Black | 94V-0 | Yes | Polyester | 1.521/g | 2 | Bag | ||
15045104 | 2.54mm SL Interim Clip, 10 Circuits, Polarized | 10 | 10 | Black | 94V-0 | Yes | Polyester | 1.550/g | 2 | Bag | Yes | |
15045121 | 2.54mm SL Interim Clip, 12 Circuits | 12 | 12 | Black | 94V-0 | Yes | Polyester | 1.669/g | 2 | Bag | ||
15045124 | 2.54mm SL Interim Clip, 12 Circuits, Polarized | 12 | 12 | Black | 94V-0 | Yes | Polyester | 1.698/g | 2 | Bag | Yes | |
15045141 | 2.54mm SL Interim Clip, 14 Circuits | 14 | 14 | Black | 94V-0 | Yes | Polyester | 1.820/g | 2 | Bag | ||
15045144 | 2.54mm SL Interim Clip, 14 Circuits, Polarized | No | 14 | 14 | Black | 94V-0 | Yes | Polyester | 1.849/g | 2 | Bag | Yes |
15045161 | 2.54mm SL Interim Clip, 16 Circuits | 16 | 16 | Black | 94V-0 | Yes | Polyester | 1.950/g | 2 | Bag | ||
15045164 | 2.54mm SL Interim Clip, 16 Circuits, Polarized | 16 | 16 | Black | 94V-0 | Yes | Polyester | 1.979/g | 2 | Bag | Yes | |
15045181 | 2.54mm SL Interim Clip, 18 Circuits | 18 | 18 | Black | 94V-0 | Yes | Polyester | 2.105/g | 2 | Bag | ||
15045184 | 2.54mm SL Interim Clip, 18 Circuits, Polarized | 18 | 18 | Black | 94V-0 | Yes | Polyester | 2.134/g | 2 | Bag | Yes | |
15045201 | 2.54mm SL Interim Clip, 20 Circuits | No | 20 | 20 | Black | 94V-0 | Yes | Polyester | 2.243/g | 2 | Bag | |
15045204 | 2.54mm SL Interim Clip, 20 Circuits, Polarized | 20 | 20 | Black | 94V-0 | Yes | Polyester | 2.272/g | 2 | Bag | Yes | |
15045221 | 2.54mm SL Interim Clip, 22 Circuits | 8 | 8 | Black | 94V-0 | Yes | Polyester | 2.411/g | 2 | Bag | ||
15045224 | 2.54mm SL Interim Clip, 22 Circuits, Polarized | 22 | 22 | Black | 94V-0 | Yes | Polyester | 2.440/g | 2 | Bag | Yes | |
15045241 | 2.54mm SL Interim Clip, 24 Circuits | 24 | 24 | Black | 94V-0 | Yes | Polyester | 2.546/g | 2 | Bag | ||
15045244 | 2.54mm SL Interim Clip, 24 Circuits, Polarized | 24 | 24 | Black | 94V-0 | Yes | Polyester | 2.575/g | 2 | Bag | Yes | |
15045261 | 2.54mm SL Interim Clip, 26 Circuits | 26 | 26 | Black | 94V-0 | Yes | Polyester | 2.728/g | 2 | Bag | ||
15045264 | 2.54mm SL Interim Clip, 26 Circuits, Polarized | 26 | 26 | Black | 94V-0 | Yes | Polyester | 2.757/g | 2 | Bag | Yes | |
15045281 | 2.54mm SL Interim Clip, 28 Circuits | 28 | 28 | Black | 94V-0 | Yes | Polyester | 2.865/g | 2 | Bag | ||
15045284 | 2.54mm SL Interim Clip, 28 Circuits, Polarized | 28 | 28 | Black | 94V-0 | Yes | Polyester | 2.894/g | 2 | Bag | Yes | |
15045321 | 2.54mm SL Interim Clip, 32 Circuits | No | 32 | 32 | Black | 94V-0 | Yes | Polyester | 3.167/g | 2 | Bag |