Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39532034 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 3 Circuits | Slider | 3 | 3 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 437.810/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532035 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 3 Circuits | Slider | 3 | 3 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 444.000/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532044 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 4 Circuits | Slider | 4 | 4 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 512.160/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532045 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 4 Circuits | Slider | 4 | 4 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 521.960/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532054 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 5 Circuits | Slider | 5 | 5 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 586.600/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532055 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 5 Circuits | Slider | 5 | 5 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 599.900/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532064 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 6 Circuits | Slider | 6 | 6 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 660.950/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532065 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 6 Circuits | Slider | 6 | 6 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 677.750/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532074 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 7 Circuits | Slider | 7 | 7 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 735.300/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532075 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 7 Circuits | Slider | 7 | 7 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 755.700/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532084 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 8 Circuits | Slider | 8 | 8 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 809.750/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532085 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 8 Circuits | Slider | 8 | 8 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 833.550/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532094 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 9 Circuits | Slider | 9 | 9 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 884.090/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532095 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 9 Circuits | Slider | 9 | 9 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 911.490/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532104 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 10 Circuits | Slider | 10 | 10 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 958.440/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532105 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 10 Circuits | Slider | 10 | 10 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 989.340/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532114 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 11 Circuits | Slider | 11 | 11 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 1032.790/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532115 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 11 Circuits | Slider | 11 | 11 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 1067.290/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532117 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, with 2 Kinked Tails on Each Side, 11 Circuits | No | Slider | 11 | 11 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 1078.500/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC |
39532124 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 12 Circuits | Slider | 12 | 12 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 1107.240/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532125 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 12 Circuits | Slider | 12 | 12 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 1145.140/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532134 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 13 Circuits | Slider | 13 | 13 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 1181.580/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532135 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 13 Circuits | Slider | 13 | 13 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 1223.080/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532144 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Right-Angle, ZIF, Top Contact Style, 14 Circuits | Slider | 14 | 14 | Natural | Top | 30 | 94V-0 | 5.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 1255.930/mg | Right Angle | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
39532145 | 1.25mm Pitch Easy-On FFC/FPC Connector, Through-Hole, Vertical, ZIF, 14 Circuits | Slider | 14 | 14 | Natural | N/A | 30 | 94V-0 | 7.50mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Polyester | 1300.930/mg | Vertical | Tray | 3.50mm | No | Through Hole | None | 1.25mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC |