- Part Number
- 39532044
- Category
- FFC / FPC Connectors
Physical Specifications
- Actuator Type
- Slider
- Circuits Loaded
- 4
- Color Resin
- Natural
- Contact Position
- Top
- Durability Mating Cycles Max
- 30
- Mated Height
- 5.00mm
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Tin-Bismuth
- Material Plating Termination
- Tin-Bismuth
- Material Resin
- Polyester
- Net Weight
- 512.160/mg
- Orientation
- Right Angle
- Packaging Type
- Tray
- Pcb Locator
- No
- Pcb Mounting
- Through Hole
- Pcb Retention
- No
- Pc Tail Length
- 3.50mm
- Pitch Mating Interface
- 1.25mm
- Plating Min Mating
- 1.016µm
- Plating Min Termination
- 1.016µm
- Polarized To Pcb
- No
- Stackable
- No
- Temperature Range Operating
- -20° to +80°C
- Wire Cable Type
- FFC/FPC
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Voltage Maximum
- 200V
Keywords: 39-53-2044, 0039532044
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863