Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
545500472 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 4 Circuits, Gold (Au) Plating | Slider | 4 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 41.449/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
545500572 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 5 Circuits, Gold (Au) Plating | No | Slider | 5 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 45.125/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
545500672 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 6 Circuits, Gold (Au) Plating | No | Slider | 6 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 48.900/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
545500772 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 7 Circuits, Gold (Au) Plating | No | Slider | 7 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 52.676/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
545500872 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 8 Circuits, Gold (Au) Plating | Slider | 8 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 56.451/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
545500972 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 9 Circuits, Gold (Au) Plating | No | Slider | 9 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 60.126/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
545501072 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 10 Circuits, Gold (Au) Plating | Slider | 10 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 63.802/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
545501272 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 12 Circuits, Gold (Au) Plating | No | Slider | 12 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 71.353/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
545501472 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 14 Circuits, Gold (Au) Plating | No | Slider | 14 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 78.803/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
545501672 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 16 Circuits, Gold (Au) Plating | No | Slider | 16 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 86.354/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
545501872 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 18 Circuits, Gold (Au) Plating | No | Slider | 18 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 93.805/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
545502072 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 20 Circuits, Gold (Au) Plating | No | Slider | 20 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 101.355/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
545502172 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 21 Circuits, Gold (Au) Plating | No | Slider | 21 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 105.031/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |
545502472 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 24 Circuits, Gold (Au) Plating | Slider | 24 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 116.257/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |
545502672 | 0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Top Contact Style, 26 Circuits, Gold (Au) Plating | No | Slider | 26 | Natural | Top | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 128.908/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |