Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
522070360 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 3 Circuits, Gold Plating | Slider | 3 | 3 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 222.606/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070385 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 3 Circuits, Tin-Bismuth Plating | No | Slider | 3 | 3 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 222.900/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC |
522070460 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 4 Circuits, Gold Plating | Slider | 4 | 4 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 252.008/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070485 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 4 Circuits, Tin-Bismuth Plating | Slider | 4 | 4 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 252.400/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070560 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 5 Circuits, Gold Plating | Slider | 5 | 5 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 281.510/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070585 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 5 Circuits, Tin-Bismuth Plating | Slider | 5 | 5 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 282.000/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070660 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 6 Circuits, Gold Plating | Slider | 6 | 6 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 310.912/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070685 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 6 Circuits, Tin-Bismuth Plating | Slider | 6 | 6 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 311.500/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070760 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 7 Circuits, Gold Plating | Slider | 7 | 7 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 340.414/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070785 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 7 Circuits, Tin-Bismuth Plating | Slider | 7 | 7 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 341.100/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070860 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 8 Circuits, Gold Plating | Slider | 8 | 8 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 369.816/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070885 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 8 Circuits, Tin-Bismuth Plating | Slider | 8 | 8 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 370.600/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070960 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 9 Circuits, Gold Plating | Slider | 9 | 9 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 399.318/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522070985 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 9 Circuits, Tin-Bismuth Plating | Slider | 9 | 9 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 400.200/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522071060 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 10 Circuits, Gold Plating | Slider | 10 | 10 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 428.620/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522071085 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 10 Circuits, Tin-Bismuth Plating | Slider | 10 | 10 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 429.600/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522071160 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 11 Circuits, Gold Plating | Slider | 11 | 11 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 458.122/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522071185 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 11 Circuits, Tin-Bismuth Plating | Slider | 11 | 11 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 459.200/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522071260 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 12 Circuits, Gold Plating | Slider | 12 | 12 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 487.524/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522071285 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 12 Circuits, Tin-Bismuth Plating | No | Slider | 12 | 12 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 488.700/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC |
522071360 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 13 Circuits, Gold Plating | No | Slider | 13 | 13 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 517.026/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC |
522071385 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 13 Circuits, Tin-Bismuth Plating | No | Slider | 13 | 13 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 518.300/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC |
522071460 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 14 Circuits, Gold Plating | Slider | 14 | 14 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 546.428/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522071485 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 14 Circuits, Tin-Bismuth Plating | Slider | 14 | 14 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 547.800/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC | |
522071560 | Easy-On FFC/FPC Connector, 1.00mm Pitch, Slider Series, Right-Angle, Top Contact, 2.70mm Height, 15 Circuits, Gold Plating | Slider | 15 | 15 | Natural | Top | 30 | 94V-0 | 2.70mm | Phosphor Bronze | Gold | Tin | Nylon | 575.930/mg | Right Angle | Embossed Tape on Reel | 2.00mm | No | Surface Mount | Yes | 1.00mm | 1.00mm | Yes | No | -40° to +85°C | FFC/FPC |