|
449150001
|
Modular Plug, Category 6, Long Body, Unshielded, 8/8 |
Check Availability
|
Clear |
500 |
N/A |
N/A |
None |
Phosphor Bronze |
Gold |
Tin |
Polycarbonate |
1.700/g |
N/A |
Bag |
N/A |
No |
No |
1.02mm |
1.27mm |
1x1 |
8/8 |
-40° to +85°C |
N/A |
Round |
|
449150011
|
Modular Plug, Category 6, Long Body, Shielded, 8/8, without Strain Relief |
Check Availability
|
Clear |
500 |
N/A |
N/A |
None |
Phosphor Bronze |
Gold |
Tin |
Polycarbonate |
2.846/g |
N/A |
Bag |
N/A |
No |
No |
1.02mm |
1.02mm |
1x1 |
8/8 |
-40° to +85°C |
N/A |
Round |
|
449150012
|
Modular Plug, Category 6, Long Body, Shielded, 8/8, without Strain Relief |
No
|
Clear |
500 |
N/A |
N/A |
None |
Phosphor Bronze |
Gold |
Tin |
Polycarbonate |
2.846/g |
N/A |
Bag |
N/A |
No |
No |
1.02mm |
1.27mm |
1x1 |
8/8 |
-40° to +85°C |
N/A |
Round |
|
449150021
|
Modular Plug, Category 6, Long Body, Shielded, 8/8, with Strain Relief |
Check Availability
|
Clear |
500 |
N/A |
N/A |
None |
Phosphor Bronze |
Gold |
Tin |
Polycarbonate |
3.062/g |
N/A |
Bag |
N/A |
No |
No |
1.02mm |
1.02mm |
1x1 |
8/8 |
-40° to +85°C |
N/A |
Round |
|
449150022
|
Modular Plug, Category 6, Long Body, Shielded, 8/8, with Strain Relief |
Check Availability
|
Clear |
500 |
N/A |
N/A |
None |
Phosphor Bronze |
Gold |
Tin |
Polycarbonate |
3.062/g |
N/A |
Bag |
N/A |
No |
No |
1.02mm |
1.27mm |
1x1 |
8/8 |
-40° to +85°C |
N/A |
Round |
|
859993255
|
Blind Plug Dust Cover for 8 Position Modular Jack |
Check Availability
|
Black |
|
|
|
|
|
|
|
|
1.350/g |
|
Bag |
|
|
|
|
|
|
|
-40° to +85°C |
|
|
|
859993256
|
Blind Plug Dust Cover for 6 Position Modular Jack |
Check Availability
|
Black |
|
|
|
|
|
|
|
|
1.230/g |
|
Bag |
|
|
|
|
|
|
|
-40° to +85°C |
|
|