Modular Plug 8/8,RJ45
- Part Number
- 449150021
- Category
- Modular Jacks and Plugs
Modular Plug, Category 6, Long Body, Shielded, 8/8, with Strain Relief
Physical Specifications
- colorResin
- Clear
- durabilityMatingCyclesMax
- 500
- invertedTopLatch
- N/A
- jackHeight
- N/A
- lightpipesLeDs
- None
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Polycarbonate
- netWeight
- 3.062/g
- orientation
- N/A
- packagingType
- Bag
- panelMount
- N/A
- pcbLocator
- No
- pcbRetention
- No
- pitchMatingInterface
- 1.02mm
- pitchTerminationInterface
- 1.02mm
- portConfiguration
- 1x1
- positionsLoadedContacts
- 8/8
- temperatureRangeOperating
- -40° to +85°C
- terminationInterfaceStyle
- N/A
- wireCableType
- Round
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- groundingToPanel
- N/A
- shielded
- Yes
- voltageMaximum
- 125V
Keywords: 44915-0021, 0449150021
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863