Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10844020 | 6.35mm Pitch MLX Power Connector Header, Vertical, 2 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating, White | No | 2 | 2 | Natural | 50 | No | 94V-2 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Nylon | 1.333/g | 1 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole | ||||
10844022 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PA Polyamide (Nylon) 6/6, Tin (Sn), White, 2 Circuits | No | 2 | 2 | Natural | 50 | 94V-2 | No | Yes | Phosphor Bronze | Tin | Nylon | 1.379/g | 1 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10844030 | 6.35mm Pitch MLX Power Connector Header, Vertical, 3 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating, White | No | 3 | 3 | Natural | 50 | No | 94V-2 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Nylon | 1.891/g | 1 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole | ||||
10844032 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PA Polyamide (Nylon) 6/6, Tin (Sn), White, 3 Circuits | No | 3 | 3 | Natural | 50 | 94V-2 | No | Yes | Phosphor Bronze | Tin | Nylon | 1.960/g | 1 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10844040 | 6.35mm Pitch MLX Power Connector Header, Vertical, 4 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating, White | No | 4 | 4 | Natural | 50 | No | 94V-2 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Nylon | 2.472/g | 1 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole | ||||
10844042 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PA Polyamide (Nylon) 6/6, Tin (Sn), White, 4 Circuits | No | 4 | 4 | Natural | 50 | 94V-2 | No | Yes | Phosphor Bronze | Tin | Nylon | 2.564/g | 1 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10844060 | 6.35mm Pitch MLX Power Connector Header, Vertical, 6 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating, White | No | 6 | 6 | Natural | 50 | No | 94V-2 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Nylon | 3.398/g | 3 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole | ||||
10844062 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PA Polyamide (Nylon) 6/6, Tin (Sn), White, 6 Circuits | No | 6 | 6 | Natural | 50 | 94V-2 | No | Yes | Phosphor Bronze | Tin | Nylon | 3.536/g | 3 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10844090 | 6.35mm Pitch MLX Power Connector Header, Vertical, 9 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating, White | No | 9 | 9 | Natural | 50 | No | 94V-2 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Nylon | 4.921/g | 3 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole | ||||
10844092 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PA Polyamide (Nylon) 6/6, Tin (Sn), White, 9 Circuits | No | 9 | 9 | Natural | 50 | 94V-2 | No | Yes | Phosphor Bronze | Tin | Nylon | 5.171/g | 3 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10844120 | 6.35mm Pitch MLX Power Connector Header, Vertical, 12 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating, White | No | 12 | 12 | Natural | 50 | No | 94V-2 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Nylon | 6.353/g | 3 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole | ||||
10844122 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PA Polyamide (Nylon) 6/6, Tin (Sn), White, 12 Circuits | No | No | 12 | 12 | Natural | 50 | 94V-2 | No | Yes | Phosphor Bronze | Tin | Nylon | 6.680/g | 3 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | |||||||
10844150 | 6.35mm Pitch MLX Power Connector Header, Vertical, 15 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating, White | No | No | 15 | 15 | Natural | 50 | No | 94V-2 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Nylon | 7.726/g | 3 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole | |||
10844152 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PA Polyamide (Nylon) 6/6, Tin (Sn), White, 15 Circuits | No | 15 | 15 | Natural | 50 | 94V-2 | No | Yes | Phosphor Bronze | Tin | Nylon | 8.071/g | 3 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10845020 | 6.35mm Pitch MLX Power Connector Header, Vertical, 2 Circuits, Polyester 94V-0, Tin (Sn) Plating, White | No | 2 | 2 | Natural | 50 | No | 94V-0 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Polyester | 1.480/g | 1 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole | |||
10845021 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, Polyester 94V-0, White/Natural, 2 Circuits | No | 2 | 2 | Natural | 50 | 94V-0 | No | Yes | Phosphor Bronze | Tin | Polyester | 1.526/g | 1 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10845030 | 6.35mm Pitch MLX Power Connector Header, Vertical, 3 Circuits, Polyester 94V-0, Tin (Sn) Plating, White | No | 3 | 3 | Natural | 50 | No | 94V-0 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Polyester | 2.144/g | 1 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole | |||
10845031 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PCT Polyester, Tin (Sn), White, 3 Circuits | No | 3 | 3 | Natural | 50 | 94V-0 | No | Yes | Phosphor Bronze | Tin | Polyester | 2.213/g | 1 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10845040 | 6.35mm Pitch MLX Power Connector Header, Vertical, 4 Circuits, Polyester 94V-0, Tin (Sn) Plating, White | No | 4 | 4 | Natural | 50 | No | 94V-0 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Polyester | 2.838/g | 1 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 6.35mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
10845041 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PCT Polyester, Tin (Sn), White, 4 Circuits | No | 4 | 4 | Natural | 50 | 94V-0 | No | Yes | Phosphor Bronze | Tin | Polyester | 2.930/g | 1 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10845060 | 6.35mm Pitch MLX Power Connector Header, Vertical, 6 Circuits, Polyester 94V-0, Tin (Sn) Plating, White | No | 6 | 6 | Natural | 50 | No | 94V-0 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Polyester | 3.805/g | 3 | Vertical | Bag | 4.27mm | Yes | 1.60mm | 6.35mm | 6.35mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
10845061 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PCT Polyester, Tin (Sn), White, 6 Circuits | No | 6 | 6 | Natural | 50 | 94V-0 | No | Yes | Phosphor Bronze | Tin | Polyester | 3.943/g | 3 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10845090 | 6.35mm Pitch MLX Power Connector Header, Vertical, 9 Circuits, Polyester 94V-0, Tin (Sn) Plating, White | No | 9 | 9 | Natural | 50 | No | 94V-0 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Polyester | 5.429/g | 3 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole | |||
10845091 | 6.35mm Pitch MLX Power Connector, 2.13mm Contact Diameter, Vertical, PCT Polyester, Tin (Sn), White, 9 Circuits | No | 9 | 9 | Natural | 50 | 94V-0 | No | Yes | Phosphor Bronze | Tin | Polyester | 5.636/g | 3 | Vertical | Carton | 4.30mm | None | 0.90mm | 6.35mm | Yes | -55° to +105°C | Through Hole | ||||||||
10845120 | 6.35mm Pitch MLX Power Connector Header, Vertical, 12 Circuits, Polyester 94V-0, Tin (Sn) Plating, White | No | 12 | 12 | Natural | 50 | No | 94V-0 | No | Yes | Yes | Yes | Phosphor Bronze | Tin | Polyester | 7.072/g | 3 | Vertical | Bag | 4.27mm | Yes | 1.57mm | 6.35mm | 6.35mm | Yes | Fully | -55° to +105°C | Through Hole |