MLX
- Part Number
- 10844030
- Category
- PCB Headers and Receptacles
6.35mm Pitch MLX Power Connector Header, Vertical, 3 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating, White
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 50
- firstMateLastBreak
- No
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- Yes
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- mountingStyle
- Through Hole
- netWeight
- 1.891/g
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Bag
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.57mm
- pcTailLength
- 4.27mm
- pitchMatingInterface
- 6.35mm
- pitchTerminationInterface
- 6.35mm
- platingMinMating
- 3.500µm
- platingMinTermination
- 3.560µm
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- temperatureRangeOperating
- -55° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 13.5A,20.0A
Keywords: 10-84-4030, 0010844030
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863