Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2032630001 | Sentrality 8.00mm Knurled Press-fit Pin, 26.00mm Engagement Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | 26.00mm | Copper Alloy | Silver | Silver | 13.087/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630006 | Sentrality 6.00mm Knurled Press-fit Pin, 26.00mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 26.00mm | Copper Alloy | Silver | Silver | 7.527/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630011 | Sentrality 8.00mm Knurled Press-fit Pin, 16.00mm Engagement Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | 16.00mm | Copper Alloy | Silver | Silver | 8.563/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630016 | Sentrality 6.00mm Knurled Press-fit Pin, 20.00mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 20.00mm | Copper Alloy | Silver | Silver | 5.995/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630026 | Sentrality 6.00mm Knurled Press-fit Pin, 14.00mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 14.00mm | Copper Alloy | Silver | Silver | 4.464/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630031 | Sentrality 8.00mm Knurled Press-fit Pin, 36.00mm Engagement Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | 36.00mm | Copper Alloy | Silver | Silver | 17.604/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630034 | Sentrality 3.40mm Knurled Press-fit Pin, 26.00mm Engagement Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | 26.00mm | Copper Alloy | Silver | Silver | 2.527/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630036 | Sentrality 6.00mm Knurled Press-fit Pin, 36.00mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 36.00mm | Copper Alloy | Silver | Silver | 10.070/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630041 | Sentrality 8.00mm Knurled Press-fit Pin, 46.00mm Engagement Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | 46.00mm | Copper Alloy | Silver | Silver | 21.125/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630056 | Sentrality 6.00mm Knurled Press-fit Pin, 16.00mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 16.00mm | Copper Alloy | Silver | Silver | 4.940/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630106 | Sentrality 6.00mm Surface Mount Pin, 26.00mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 26.00mm | Copper Alloy | Silver | Silver | 7.393/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032630116 | Sentrality 6.00mm Surface Mount Pin, 20.00mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 20.00mm | Copper Alloy | Silver | Silver | 5.868/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032630126 | Sentrality 6.00mm Surface Mount Pin, 14.00mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 14.00mm | Copper Alloy | Silver | Silver | 4.342/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032630136 | Sentrality 6.00mm Surface Mount Pin, 31.75mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 31.75mm | Copper Alloy | Silver | Silver | 8.856/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032630146 | Sentrality 6.00mm Surface Mount Pin, 29.50mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 29.50mm | Copper Alloy | Silver | Silver | 8.283/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032630156 | Sentrality 6.00mm Surface Mount Pin, 16.00mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 16.00mm | Copper Alloy | Silver | Silver | 5.297/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032630234 | Sentrality 3.40mm Knurled Press-fit Pin, 16.00mm Engagement Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | 16.00mm | Copper Alloy | Silver | Silver | 1.705/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630246 | Sentrality 6.00mm Surface Mount Pin, 36.00mm Engagement Length, Bag | No | No | 1 | 1 | 6.00mm | 200 | No | No | 36.00mm | Copper Alloy | Silver | Silver | 10.370/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032630334 | Sentrality 3.40mm Knurled Press-fit Pin, 36.00mm Engagement Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | 36.00mm | Copper Alloy | Silver | Silver | 3.416/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032630434 | Sentrality 3.40mm Knurled Press-fit Pin, 46.00mm Engagement Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | 46.00mm | Copper Alloy | Silver | Silver | 4.236/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Press-Fit |
2032631134 | Sentrality 3.40mm Surface Mount Pin, 26.00mm Engagement Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | 26.00mm | Copper Alloy | Silver | Silver | 2.508/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032631234 | Sentrality 3.40mm Surface Mount Pin, 20.00mm Engagement Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | 20.00mm | Copper Alloy | Silver | Silver | 2.011/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032631334 | Sentrality 3.40mm Surface Mount Pin, 14.00mm Engagement Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | 14.00mm | Copper Alloy | Silver | Silver | 1.522/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032631434 | Sentrality 3.40mm Surface Mount Pin, 12.00mm Engagement Length, Bag | No | No | 1 | 1 | 3.40mm | 200 | No | No | 12.00mm | Copper Alloy | Silver | Silver | 1.705/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |
2032633280 | Sentrality 8.00mm Surface Mount Pin, 20.65mm Engagement Length, Bag | No | No | 1 | 1 | 8.00mm | 200 | No | No | 20.65mm | Copper Alloy | Silver | Silver | 9.860/g | 1 | Vertical | Bag | None | N/A | No | No | -40° to +125°C | Surface Mount |