Skip to main content
Part Number
2032630156
Category
PCB Headers and Receptacles

Physical Specifications

Breakaway
No
Circuits Loaded
1
Circuits Maximum
1.0
Diameter
6.00mm
Durability Mating Cycles Max
200
First Mate Last Break
No
Glow Wire Capable
No
Guide To Mating Part
No
Height Above Board
16.00mm
Material Metal
Copper Alloy
Material Plating Mating
Silver
Material Plating Termination
Silver
Net Weight
5.297/g
Number Of Rows
1.0
Orientation
Vertical
Packaging Type
Bag
Pcb Retention
No
Pitch Mating Interface
N/A
Polarized To Mating Part
No
Polarized To Pcb
No
Temperature Range Operating
-40° to +125°C
Termination Interface Style
Surface Mount

Electrical Specifications

Current Maximum Per Contact
140.0A
Voltage Maximum
600V

Keywords: 203263-0156, 2032630156

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 44; 33
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 2032630156 - Image 1  - 2032630156 - Image 2  - 2032630156 - Image 3  - 2032630156 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life