Skip to main content

Sentrality

Part Number
2032630246
Category
PCB Headers and Receptacles

Sentrality 6.00mm Surface Mount Pin, 36.00mm Engagement Length, Bag

Physical Specifications

breakaway
No
circuitsLoaded
1
circuitsMaximum
1.0
diameter
6.00mm
durabilityMatingCyclesMax
200
firstMateLastBreak
No
glowWireCapable
No
guideToMatingPart
No
heightAboveBoard
36.00mm
materialMetal
Copper Alloy
materialPlatingMating
Silver
materialPlatingTermination
Silver
netWeight
10.370/g
numberOfRows
1.0
orientation
Vertical
packagingType
Bag
pcbRetention
No
pitchMatingInterface
N/A
polarizedToMatingPart
No
polarizedToPcb
No
temperatureRangeOperating
-40° to +125°C
terminationInterfaceStyle
Surface Mount

Electrical Specifications

currentMaximumPerContact
140.0A
voltageMaximum
600V

Keywords: 203263-0246, 2032630246

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Sentrality - 2032630246 - Image 1 Sentrality - 2032630246 - Image 2 Sentrality - 2032630246 - Image 3 Sentrality - 2032630246 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life