|
2016060610
|
High Current Universal Clamp Terminal Block, 35.00mm DIN-rail Mount, 150.0A / 600V, Grey Housing and Cover, 1 Circuit |
Check Availability
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
|
1 |
Vertical |
No |
N/A |
N/A |
No |
-40° to +105°C |
Screw |
1/0-6, 6+6, 8+8+8 |
13.00+13.00, 13.00-53.00, 8.30+8.30+8.30 |
|
2016060620
|
High Current Universal Clamp Terminal Block, 35.00mm DIN-rail or Screw Mount, 230.0A / 600V, Grey Housing and Cover, 1 Circuit |
Check Availability
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
|
1 |
Vertical |
Screws |
N/A |
N/A |
No |
-40° to +105°C |
Screw |
2(2-6), 4/0-4, 6+6+6 |
13.30+13.30+13.30, 2(13.30-33.60), 21.00-107.00 |
|
2016060630
|
High Current Universal Clamp Terminal Block, 35.00mm DIN-rail or Screw Mount, 285.0A / 600V, Grey Housing and Cover, 1 Circuit |
No
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
|
1 |
Vertical |
Screws |
N/A |
N/A |
No |
-40° to +105°C |
Screw |
1/0+1/0, 2+2, 2+2+2, 300 MCM-2 |
33.60+33.60, 33.60+33.60+33.60, 33.60-152.01, 53.00+53.00 |
|
2016060640
|
High Current Universal Clamp Terminal Block, Screw Mount, 380.0A / 600V, Grey Housing and Cover, 1 Circuit |
Check Availability
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
|
1 |
Vertical |
Screws |
N/A |
N/A |
No |
-40° to +105°C |
Screw |
2(2/0-2), 3(1/0-2), 500 MCM-3/0 |
2(33.60-67.00), 3(33.60-53.00), 85.00-253.35 |
|
2016060660
|
High Current Universal Clamp Tapping Terminal Block, 35.00mm DIN-rail Mount, 150.0A / 600V, Grey Housing and Cover, 1 Circuit, 4 Terminations |
Check Availability
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
|
2 |
Vertical |
No |
N/A |
N/A |
No |
-40° to +105°C |
Screw |
1/0-6, 6+6, 8+8+8 |
13.00+13.00, 13.00-53.00, 8.30+8.30+8.30 |
|
2016060670
|
High Current Universal Clamp Tapping Terminal Block, 35.00mm DIN-rail or Screw Mount, 230.0A / 600V, Grey Housing and Cover, 1 Circuit, 4 Terminations |
Check Availability
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
|
2 |
Vertical |
Screws |
N/A |
N/A |
No |
-40° to +105°C |
Screw |
2(2-6), 4/0-4, 6+6+6 |
13.30+13.30+13.30, 2(13.30-33.60), 21.00-107.00 |
|
2016060680
|
High Current Universal Clamp Tapping Terminal Block, 35.00mm DIN-rail or Screw Mount, 285.0A / 600V, Grey Housing and Cover, 1 Circuit, 4 Terminations |
Check Availability
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
|
2 |
Vertical |
Screws |
N/A |
N/A |
No |
-40° to +105°C |
Screw |
1/0+1/0, 2+2, 2+2+2, 300 MCM-2 |
33.60+33.60, 33.60+33.60+33.60, 33.60-152.01, 53.00+53.00 |
|
2016060690
|
High Current Universal Clamp Tapping Terminal Block, Screw Mount, 380.0A / 600V, Grey Housing and Cover, 1 Circuit, 4 Terminations |
Check Availability
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
|
2 |
Vertical |
Screws |
N/A |
N/A |
No |
-40° to +105°C |
Screw |
2(2/0-2), 3(1/0-2), 500 MCM-3/0 |
2(33.60-67.00), 3(33.60-53.00), 85.00-253.35 |
|
2016061610
|
High Current Universal Clamp Terminal Block, 35.00mm DIN-rail or Screw Mount, 150.0A / 1000V, Grey Housing and Cover, 1 Circuit |
Check Availability
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
45.300/g |
1 |
Vertical |
Screws |
N/A |
N/A |
No |
-40° to +125°C |
Screw |
1/0-6, 6+6, 8+8+8 |
13.00+13.00, 13.00-53.00, 8.30+8.30+8.30 |
|
2016061620
|
High Current Universal Clamp Terminal Block, 35.00mm DIN-rail or Screw Mount, 230.0A / 1000V, Grey Housing and Cover, 1 Circuit |
Check Availability
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
|
1 |
Vertical |
Screws |
N/A |
N/A |
No |
-40° to +125°C |
Screw |
2(2-6), 4/0-4, 6+6+6 |
13.30+13.30+13.30, 2(13.30-33.60), 21.00-107.00 |
|
2016061630
|
High Current Universal Clamp Terminal Block, 35.00mm DIN-rail or Screw Mount, 285.0A / 1000V, Grey Housing and Cover, 1 Circuit |
Check Availability
|
1 |
1 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
|
1 |
Vertical |
Screws |
N/A |
N/A |
No |
-40° to +125°C |
Screw |
1/0+1/0, 2+2, 2+2+2, 300 MCM-2 |
33.60+33.60, 33.60+33.60+33.60, 33.60-152.01, 53.00+53.00 |
|
2016066163
|
High Current Universal Clamp Terminal Block, 35.00mm DIN-rail Mount, 150.0A / 600V, Grey Housing and Cover, 3 Circuits |
Check Availability
|
3 |
3 |
Gray |
Horizontal |
No |
Aluminum |
Tin |
Tin |
Polyamide |
77.000/g |
3 |
Vertical |
No |
N/A |
N/A |
No |
-40° to +105°C |
Screw |
1/0-6, 6+6, 8+8+8 |
13.00+13.00, 13.00-53.00, 8.30+8.30+8.30 |