Universal Clamp
- Part Number
- 2016060660
- Category
- Terminal Blocks and Barrier Strip
High Current Universal Clamp Tapping Terminal Block, 35.00mm DIN-rail Mount, 150.0A / 600V, Grey Housing and Cover, 1 Circuit, 4 Terminations
Physical Specifications
- circuitsLoaded
- 1
- circuitsMaximum
- 1.0
- colorResin
- Gray
- entryAngle
- Horizontal
- lockToMatingPart
- No
- materialMetal
- Aluminum
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyamide (PA)
- numberOfRows
- 2.0
- orientation
- Vertical
- panelMount
- No
- pitchMatingInterface
- N/A
- polarizedToMatingPart
- N/A
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Screw
- wireSizeAwg
- 1/0-6,6+6,8+8+8
- wireSizeMm
- 13.00+13.00,13.00-53.00,8.30+8.30+8.30
Electrical Specifications
- currentMaximumPerContact
- 150.0A
- voltageMaximum
- 600V
Keywords: 201606-0660, 2016060660
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)8585-DC (23 Jan 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863