- Part Number
- 2016060620
- Category
- Terminal Blocks and Barrier Strip
Physical Specifications
- Circuits Loaded
- 1
- Circuits Maximum
- 1.0
- Color Resin
- Gray
- Entry Angle
- Horizontal
- Lock To Mating Part
- No
- Material Metal
- Aluminum
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Polyamide (PA)
- Number Of Rows
- 1.0
- Orientation
- Vertical
- Panel Mount
- Screws
- Pitch Mating Interface
- N/A
- Polarized To Mating Part
- N/A
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Screw
- Wire Size Awg
- 2(2-6),4/0-4,6+6+6
- Wire Size Mm
- 13.30+13.30+13.30,2(13.30-33.60),21.00-107.00
Electrical Specifications
- Current Maximum Per Contact
- 230.0A
- Voltage Maximum
- 600V
Keywords: 201606-0620, 2016060620
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863