Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
192020007 | Funnel Entry Butt Splice for 22-18 AWG Wire, Tape and Reel | No | Closed | Red | Nylon (PA) | Copper | Tin | Tin | 0.961/g | Adhesive Tape on Reel | 3.73mm max. Funnel End, 4.10mm max. | 18, 20, 22 | |||
192020012 | Funnel Entry Butt Splice for 22-18 AWG Wire, Tape and Reel | No | Closed | Red | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 0.975/g | Adhesive Tape on Reel | 3.73mm max. Funnel End, 4.08mm max. | 18, 20, 22 | ||
192020013 | NylaKrimp Butt Splice for 22-18 AWG Wire | Closed - Brazed | Red | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 1.047/g | Bag | -55° to +105°C | 3.56mm max. | 18, 20, 22 | 0.35-0.80 | |
192020016 | NylaKrimp Butt Splice for 22-18 AWG Wire, Tape and Reel | No | Closed - Brazed | Red | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 1.069/g | Adhesive Tape on Reel | 18, 20, 22 | |||
192020019 | Butt - Funnel Entry Splice for 16-14 AWG Wire | Closed | Blue | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 1.330/g | Bag | 4.70mm max. Funnel End, 5.05mm max. | 14, 16 | |||
192020021 | Butt - Funnel Entry Splice for 16-14 AWG Wire, Tape and Reel | No | Closed | Blue | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 1.368/g | Adhesive Tape on Reel | 4.70mm max. Funnel End, 5.05mm max. | 14, 16 | ||
192020027 | Funnel Entry Butt Splice for 16-14 AWG Wire | No | Closed | Blue | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 1.351/g | Adhesive Tape on Reel | 4.70mm max. Funnel End, 5.05mm max. | 14, 16 | ||
192020029 | Funnel Entry Butt Splice for 16-14 AWG Wire, Tape and Reel | No | Closed | Blue | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 1.351/g | Adhesive Tape on Reel | 4.70mm max. Funnel End, 5.05mm max. | 14, 16 | ||
192020031 | NylaKrimp Butt Splice for 16-14 AWG Wire | Closed - Brazed | Blue | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 1.343/g | Bag | -55° to +105°C | 4.32mm max. | 14, 16 | 1.30-2.00 | |
192020035 | NylaKrimp Butt Splice for 16-14 AWG Wire, Tape and Reel | No | Closed - Brazed | Blue | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 1.328/g | Adhesive Tape on Reel | 14, 16 | |||
192020039 | Funnel Entry Butt Splice for 12-10 AWG Wire | No | Closed | Yellow | Nylon (PA) | Copper | Tin | Tin | 2.359/g | Adhesive Tape on Reel | 6.65mm max. Funnel End, 7.01mm max. | 10, 12 | |||
192020049 | NylaKrimp Butt Splice for 12-10 AWG Wire | Closed - Brazed | Yellow | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 2.703/g | Bag | -55° to +105°C | 5.72mm max. | 10, 12 | 3.30-5.00 | |
192020051 | NylaKrimp Butt Splice for 12-10 AWG Wire, Tape and Reel | No | Closed - Brazed | Yellow | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 2.858/g | Adhesive Tape on Reel | 10, 12 | |||
192020054 | NylaKrimp Butt Splice for 8 AWG Wire | Closed - Brazed | Red | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 5.122/g | Bag | -55° to +105°C | 6.73mm max. | 8 | ||
192020055 | NylaKrimp Butt Splice for 6 AWG Wire | Closed - Brazed | Blue | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 9.150/g | Bag | -55° to +105°C | 8.76mm max. | 6 | ||
192020056 | NylaKrimp Butt Splice for 4 AWG Wire | Closed - Brazed | Yellow | 94V-2 | Nylon (PA) | Copper | Tin | Tin | 16.343/g | Bag | -55° to +105°C | 10.92mm max. | 4 | ||
192020063 | Funnel Entry Butt Splice for 22-18 AWG Wire | Closed | Red | Nylon (PA) | Copper | Tin | Tin | 0.962/g | Carton | 3.73mm max. Funnel End, 4.10mm max. | 18, 20, 22 |