NylaKrimp
- Part Number
- 192020031
- Category
- Splices
NylaKrimp Butt Splice for 16-14 AWG Wire, Carton
Physical Specifications
- barrelType
- Closed - Brazed
- colorResin
- Blue
- flammability
- 94V-2
- insulation
- Nylon (PA)
- materialMetal
- Copper
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- netWeight
- 1.343/g
- packagingType
- Carton
- temperatureRangeOperating
- -10° to +105°C
- wireInsulationDiameter
- 4.32mm max.
- wireSizeAwg
- 14,16
- wireSizeMm
- 1.30-2.00
Electrical Specifications
- voltageMaximum
- 600V
Keywords: 19202-0031, 0192020031
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863