- Part Number
- 192020007
- Category
- Splices
Physical Specifications
- Barrel Type
- Closed
- Color Resin
- Red
- Insulation
- Nylon (PA)
- Material Metal
- Copper
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Nylon
- Net Weight
- 0.961/g
- Packaging Type
- Adhesive Tape on Reel
- Temperature Range Operating
- -10° to +105°C
- Wire Insulation Diameter
- 3.73mm max. Funnel End,4.10mm max.
- Wire Size Awg
- 18,20,22
- Wire Size Mm
- 0.324-0.823
Electrical Specifications
- Voltage Maximum
- 600V
Keywords: 19202-0007, 0192020007
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863