Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1731110001 | FCT Metal Backshell for D-Sub Connector, Shell Size 1, Straight Cable Outlet, with Rubber Bushing and #4-40 Threaded Insert | No | 5.00-8.00mm | Zinc Die-cast | Threaded Insert | Straight | Carton | Nickel | -35° to +100°C | 4-40 UNC | Standard | 40 Ncm | No | |||
1731110002 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 1, Straight Cable Outlet, with #4-40 Knurled Thumb Screws | No | 4.50-7.00mm | Black | PC+ABS | Brass | Knurled Thumb Screw Lock | 16.000/g | Straight | Bag | None | -35° to +120°C | 4-40 UNC | Standard | 40 Ncm | No |
1731110003 | FCT One-Piece Plastic Backshell for D-Sub Connector, Gray, Shell Size 1, Straight Cable Outlet, with #4-40 Locking Screws, Individual Packing | No | 3.50-6.90mm | Gray | PA | Steel | Locking Screw | 8.600/g | Straight | Bag | None | -40° to +120°C | 4-40 UNC | 40 Ncm | No | |
1731110004 | FCT One-Piece Plastic Backshell for D-Sub Connector, Gray, Shell Size 2, Straight Cable Outlet, with #4-40 Locking Screws, Individual Packing | No | 3.50-9.10mm | Gray | PA | Steel | Locking Screw | 8.300/g | Straight | Bag | None | -40° to +120°C | 4-40 UNC | 40 Ncm | No | |
1731110005 | FCT One-Piece Plastic Backshell for D-Sub Connector, Gray, Shell Size 3, Straight Cable Outlet, with #4-40 Locking Screws, Individual Packing | No | 4.00-9.10mm | Gray | PA | Steel | Locking Screw | 12.500/g | Straight | Bag | None | -40° to +120°C | 4-40 UNC | 40 Ncm | No | |
1731110006 | FCT One-Piece Plastic Backshell for D-Sub Connector, Gray, Shell Size 4, Straight Cable Outlet, with #4-40 Locking Screws, Individual Packing | No | 5.00-9.10mm | Gray | PA | Steel | Locking Screw | 16.500/g | Straight | Bag | None | -40° to +120°C | 4-40 UNC | 40 Ncm | No | |
1731110007 | FCT One-Piece Plastic Backshell for D-Sub Connector, Gray, Shell Size 5, Straight Cable Outlet, with #4-40 Locking Screws, Individual Packing | No | 3.50-11.90mm | Gray | PA | Steel | Locking Screw | 17.900/g | Straight | Bag | None | -40° to +120°C | 4-40 UNC | 40 Ncm | No | |
1731110008 | FCT One-Piece Plastic Backshell for D-Sub Connector, Gray, Shell Size 1, 90° Angle Cable Outlet, with #4-40 Locking Screws, Individual Packing | No | 3.50-6.90mm | Gray | PA | Steel | Locking Screw | 9.300/g | 90° Angle | Bag | None | -40° to +120°C | 4-40 UNC | 40 Ncm | No | |
1731110009 | FCT One-Piece Plastic Backshell for D-Sub Connector, Gray, Shell Size 2, 90° Angle Cable Outlet, with #4-40 Locking Screws, Individual Packing | No | 3.50-9.10mm | Gray | PA | Steel | Locking Screw | 10.500/g | 90° Angle | Bag | None | -40° to +120°C | 4-40 UNC | 40 Ncm | No | |
1731110010 | FCT One-Piece Plastic Backshell for D-Sub Connector, Gray, Shell Size 3, 90° Angle Cable Outlet, with #4-40 Locking Screws, Individual Packing | No | 4.00-9.10mm | Gray | PA | Steel | Locking Screw | 14.600/g | 90° Angle | Bag | None | -40° to +120°C | 4-40 UNC | 40 Ncm | No | |
1731110011 | FCT One-Piece Plastic Backshell for D-Sub Connector, Gray, Shell Size 4, 90° Angle Cable Outlet, with #4-40 Locking Screws, Individual Packing | No | 5.00-9.10mm | Gray | PA | Steel | Locking Screw | 19.800/g | 90° Angle | Bag | None | -40° to +120°C | 4-40 UNC | 40 Ncm | No | |
1731110012 | FCT One-Piece Plastic Backshell for D-Sub Connector, Gray, Shell Size 5, 90° Angle Cable Outlet, with #4-40 Locking Screws, Individual Packing | No | 3.50-11.60mm | Gray | PA | Steel | Locking Screw | 21.000/g | 90° Angle | Bag | None | -40° to +120°C | 4-40 UNC | 40 Ncm | No | |
1731110013 | FCT Plastic Backshell for D-Sub Connector, Gray, Shell Size 1, Straight Cable Outlet, Flat Body, with #4-40 Locking Screws, Individual Packing | No | 7.00mm | Gray | ABS | Steel | Locking Screw | 12.000/g | Straight | Bag | None | -55° to +140°C | 4-40 UNC | Standard | 40 Ncm | No |
1731110014 | FCT Plastic Backshell for D-Sub Connector, Gray, Shell Size 2, Straight or 90° Angle Cable Outlet, Flat Body, with Grip Cover and #4-40 Locking Screws, Individual Packing | No | 8.00mm | Gray | PBT | Steel | Locking Screw | 16.700/g | Straight or 90° Angle | Bag | None | -55° to +140°C | 4-40 UNC | Standard | 40 Ncm | No |
1731110015 | FCT Plastic Backshell for D-Sub Connector, Gray, Shell Size 3, Straight or 90° Angle Cable Outlet, Flat Body, with Grip Cover and #4-40 Locking Screws, Individual Packing | No | 11.20mm | Gray | PBT | Steel | Locking Screw | 27.800/g | Straight or 90° Angle | Bag | None | -55° to +140°C | 4-40 UNC | Standard | 40 Ncm | No |
1731110016 | FCT Plastic Backshell for D-Sub Connector, Gray, Shell Size 5, Straight or 90° Angle Cable Outlet, Flat Body, with Grip Cover and #4-40 Locking Screws, Individual Packing | No | 14.00mm | Gray | PBT | Steel | Locking Screw | 36.700/g | Straight or 90° Angle | Bag | None | -55° to +140°C | 4-40 UNC | Standard | 40 Ncm | No |
1731110017 | FCT Plastic Backshell for D-Sub Connector, Shielded, Shell Size 4, Straight or 90° Angle Cable Outlet, Flat Body, with Grip Cover and #4-40 Locking Screws, Individual Packing | No | 11.20mm | PC+ABS | Steel | Locking Screw | 30.300/g | Straight or 90° Angle | Bag | Nickel | -35° to +95°C | 4-40 UNC | Standard | 40 Ncm | No | |
1731110018 | FCT Plastic Backshell for D-Sub Connector, Shielded, Shell Size 5, Straight or 90° Angle Cable Outlet, Flat Body, with Grip Cover and #4-40 Locking Screws, Individual Packing | No | 14.00mm | PC+ABS | Steel | Locking Screw | 30.600/g | Straight or 90° Angle | Bag | Nickel | -35° to +95°C | 4-40 UNC | Standard | 40 Ncm | No | |
1731110019 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 1, Straight Cable Outlet, Individually Packed | No | 4.50-7.00mm | Black | PC+ABS | 12.000/g | Straight | Bag | None | -35° to +120°C | 40 Ncm | No | ||||
1731110020 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 2, Straight Cable Outlet, Individually Packed | No | 4.50-7.00mm | Black | PC+ABS | 12.100/g | Straight | Bag | None | -35° to +120°C | 40 Ncm | No | ||||
1731110021 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 3, Straight Cable Outlet, Individually Packed | No | 8.00-10.50mm | Black | PC+ABS | 21.700/g | Straight | Bag | None | -35° to +120°C | 40 Ncm | No | ||||
1731110022 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 4, Straight Cable Outlet, Individually Packed | No | 8.00-10.50mm | Black | PC+ABS | 19.500/g | Straight | Bag | None | -35° to +120°C | 40 Ncm | No | ||||
1731110023 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 5, Straight Cable Outlet, Individually Packed | No | 10.50-12.00mm | Black | PC+ABS | 23.900/g | Straight | Bag | None | -35° to +120°C | 40 Ncm | No | ||||
1731110024 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 1, Straight Cable Outlet, Large Inner Chamber, with #4-40 Locking Screws, Individually Packed | No | 4.00-11.00mm | Black | ABS / PC+ABS | Steel | Locking Screw | 15.000/g | Straight | Bag | None | -35° to +120°C | 4-40 UNC | Standard | 40 Ncm | No |
1731110025 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 2, Straight Cable Outlet, Large Inner Chamber, with #4-40 Locking Screws, Individually Packed | No | 4.00-11.00mm | Black | ABS / PC+ABS | Steel | Locking Screw | Straight | Bag | None | -35° to +120°C | 4-40 UNC | Standard | 40 Ncm | No |