- Part Number
- 1731110018
- Category
- D-Sub Backshells
Physical Specifications
- Cable Diameter
- 14.00mm
- Flammability
- 94V-0
- Material Backshell
- PC+ABS
- Material Screw
- Steel
- Mounting Style
- Locking Screw
- Net Weight
- 30.600/g
- Orientation
- Straight or 90° Angle
- Packaging Type
- Bag
- Plating Backshell
- Nickel
- Shell Size
- 5
- Temperature Range Operating
- -35° to +95°C
- Thread Size
- 4-40 UNC
- Thread Type
- Standard
- Tightening Test Torque
- 40 Ncm
- Waterproof Dustproof
- No
Electrical Specifications
- Shielded
- Yes
- Shield Type
- Shielded Plastic
Keywords: 173111-0018, 1731110018
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863