Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200720061 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 2 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, PVC Cable, 1.83m (6.0') Length | No | 5.08mm (.200") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 65.650/g | Straight to Pigtail | 2 | -20° to +105°C | UL 2661 | 22 |
1200720085 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 2 Poles, C-Coded, Female (90°) to Pigtail, 22 AWG, PVC Cable, 1.83m (6.0') Length | No | 5.72mm (.225") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 90° to Pigtail | 2 | -20° to +105°C | UL 2661 | 22 | |
1200720108 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 2 Poles, C-Coded, Male (Straight) to Pigtail, 22 AWG, PVC Cable, 1.83m (6.0') Length | No | 5.72mm (.225") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Male-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 1.000/g | Straight to Pigtail | 2 | -20° to +105°C | UL 2661 | 22 |
1200720118 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 2 Poles, C-Coded, Male (90°) to Pigtail, 22 AWG, PVC Cable, 1.83m (6.0') Length | No | 5.72mm (.225") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Male-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 1.000/g | 90° to Pigtail | 2 | -20° to +105°C | UL 2661 | 22 |
1200720130 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (Straight) to Pigtail, 18 AWG, 1.83m (6.0') Length | No | 7.11mm (.280") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Pigtail | 3 | -20° to +105°C | UL 2464 | 18 | |
1200720169 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, PVC Cable, Length 0.91m (3.0') Length | No | 5.72mm (.225") | 0.91m (3.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 | |
1200720171 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 5.72mm (.225") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 | |
1200720176 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, PVC Cable, 2.74m (9.0') Length | No | 5.72mm (.225") | 2.74m (9.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 87.880/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 |
1200720178 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, Yellow PVC Cable, 3.70m (12.14') Length | No | 5.72mm (.225") | 3.70m (12.14') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 180.340/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 |
1200720181 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, PVC Cable, 4.60m (15.09') Length | No | 5.72mm (.225") | 4.60m (15.09') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 | |
1200720185 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, PVC Cable, 6.10m (20.0') Length | No | 5.72mm (.225") | 6.10m (20.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 758.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 |
1200720188 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, PVC Cable, 7.62m (25.0') Length | No | 5.72mm (.225") | 7.62m (25.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 | |
1200720189 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, PVC Cable, 9.14m (30.0') Length | No | 5.72mm (.225") | 9.14m (30.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 | |
1200720219 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (90°) to Pigtail, 18 AWG, PVC Cable, 1.83m (6.0') Length | No | 7.11mm (.280") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 18 | |
1200720250 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (90°) to Pigtail, 22 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 5.72mm (.225") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 98.883/g | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 |
1200720254 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (90°) to Pigtail, 22 AWG, Yellow PVC Cable, 3.66m (12.0') Length | 5.72mm (.225") | 3.66m (12.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 54.540/g | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 | |
1200720258 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Female (90°) to Pigtail, 6-22 AWG PVC Cable, 6.10m (20.0')Length | 5.72mm (.225") | 6.10m (20.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 321.560/g | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 | |
1200720302 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Male (Straight) to Pigtail, 22 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 5.72mm (.225") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Male-Pigtail | C-Coded | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 298.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 |
1200720305 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Male (Straight) to Pigtail, 22 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 5.72mm (.225") | 3.66m (12.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Male-Pigtail | C-Coded | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 77.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 |
1200720308 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Male (Straight)to Pigtail, 22 AWG, PVC Cable, 6.10m (20.0') Length | No | 5.72mm (.225") | 6.10m (20.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Male-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 1.000/g | Straight to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 |
1200720318 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 3 Poles, C-Coded, Male (90°) to Pigtail, 22 AWG, 1.83m (6.0') Length | No | 5.72mm (.225") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Male-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 1.000/g | 90° to Pigtail | 3 | -20° to +105°C | UL 2661 | 22 |
1200720334 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 4 Poles, C-Coded, Female (Straight) to Pigtail, 18 AWG, PVC Cable, 1.83m (6.0') Length | No | 6.10mm (.240") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | Straight to Pigtail | 4 | -20° to +105°C | UL 2464 | 18 | |
1200720356 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 4 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, PVC Cable, 1.83m (6.0') Length | No | 5.08mm (.200") | 1.83m (6.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 97.440/g | Straight to Pigtail | 4 | -20° to +105°C | UL 2661 | 22 |
1200720359 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 4 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, PVC Cable, 3.66m (12.0') Length | No | 5.08mm (.200") | 3.66m (12.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 1.000/g | Straight to Pigtail | 4 | -20° to +105°C | UL 2661 | 22 |
1200720364 | Micro-Change (1/2\-20 UNF) Single-Ended Cordset, 4 Poles, C-Coded, Female (Straight) to Pigtail, 22 AWG, PVC Cable, 6.10m (20.0') Length | No | 5.08mm (.200") | 6.10m (20.0') | Yellow | Micro-Change (1/2" - 20 UNF) | Pigtail | Threaded | Female-Pigtail | C-Coded | None | PVC | PVC | Copper Alloy | Black Epoxy Coated Zinc | Nitrile Rubber | Gold | 65.650/g | Straight to Pigtail | 4 | -20° to +105°C | UL 2661 | 22 |