M12 Signal,Micro-Change (M12)
- Part Number
- 1200720169
- Category
- Circular Industrial Cordsets
M12 Signal, C-Coded, Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail, 22 AWG, Yellow Shielded PVC Cable, Yellow Overmold, 0.91m (3.0') Length
Physical Specifications
- cableDiameter
- 5.72mm (.225")
- cableLength
- 0.91m (3.0')
- colorCableJacket
- Yellow
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Pigtail
- couplingStyle
- Threaded
- gender
- Female-Pigtail
- keyway
- C-Coded
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- TPC
- materialContact
- Copper Alloy
- materialCouplingNut
- Black Epoxy Coated Zinc
- materialORing
- Nitrile Rubber
- materialPlatingMating
- Gold
- netWeight
- 58.351/g
- orientation
- Straight to Pigtail
- poles
- 3
- temperatureRangeOperating
- -20° to +105°C
- wireCableType
- UL 2661
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC/DC
Keywords: 120072-0169, 1200720169
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863