Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200090091 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 22 AWG TPE Cable, 0.80m Length | No | Black | Micro-Change (M12) | Male | Single | None | Micro-Change (M12) | Female | 0.30m | 0.30m | PUR/PVC | PUR | Nickel-plated Brass | 63.049/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C |
1200680137 | Micro-Change (M12) Solid Body Splitter, 1 x 5-Pole Male to 2 x 5-Pole Females, Black Overmold | No | N/A | N/A | Single | None | Micro-Change (M12) | Male | N/A | N/A | N/A | PUR | Nickel-plated Brass | 5 | Micro-Change (M12) | Female | -25°C to +90°C | ||
1200680139 | Micro-Change (M12) Solid Body Splitter, 1 x 5-Pole Male to 2 x 5-Pole Females, Black Overmold | No | N/A | N/A | Single | None | Micro-Change (M12) | Male | N/A | N/A | N/A | PUR | Nickel-plated Brass | 29.470/g | 5 | Micro-Change (M12) | Female | -25°C to +90°C | |
1200680169 | Micro-Change (M12) Solid Body Splitter, 1 x 4-Pole Male to 2 x 4-Pole Females, Grey TPE Overmold | No | N/A | N/A | Single | None | Micro-Change (M12) | Male | N/A | N/A | N/A | TPE | Black Epoxy Coated Zinc | 32.658/g | 3 Female/4 Male | Micro-Change (M12) | Female | -20° to +105°C | |
1200680170 | Micro-Change (M12) Solid Body Splitter, 1 x 4-Pole Male to 2 x 4-Pole Females, Yellow TPE Overmold | No | N/A | N/A | Single | None | Micro-Change (M12) | Male | N/A | N/A | N/A | TPE | Black Epoxy Coated Zinc | 37.343/g | 3 Female/4 Male | Micro-Change (M12) | Female | -20° to +105°C | |
1200680175 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 18 AWG TPE Cable, 1.50m Length | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 0.30m | 0.30m | PVC | PUR | Nickel-plated Brass | 58.059/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C |
1200680176 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 18 AWG TPE Cable, 2.0m Length | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 0.60m | 0.60m | PVC | PUR | Nickel-plated Brass | 24.000/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C |
1200680177 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 18 AWG TPE Cable, 3.0m Length | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 1.0m | 1.0m | PVC | PUR | Nickel-plated Brass | 111.000/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C |
1200680187 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 18 AWG TPE Cable, 0.30m Length | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 0.30m | 0.30m | TPE | TPE | Nickel-plated Brass | 79.969/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C |
1200680188 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 4-0.34mm2 PUR/PVC Cable, 0.30m Length | No | Yellow | Micro-Change (M12) | Male | Single | None | Micro-Change (M12) | Female | 0.50m | 0.50m | TPE | TPE | Nickel-plated Brass | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C | |
1200680189 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 18 AWG TPE Cable, 0.30m Length | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 0.60m | 0.60m | TPE | TPE | Nickel-plated Brass | 112.801/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C |
1200680190 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 22 AWG PVC Cable, 1.0m Length | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 1.0m | 1.0m | TPE | TPE | Nickel-plated Brass | 232.828/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C |
1200680193 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 0.34mm² PVC Cable, 0.30m Length | No | Yellow | Micro-Change (M12) | Male | Single | None | Micro-Change (M12) | Female | 3.0m | 3.0m | TPE | TPE | Nickel-plated Brass | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C | |
1200680195 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 0.30m Length | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 0.30m | 0.30m | TPE | TPE | Nickel-plated Brass | 62.500/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C to +70°C |
1200680196 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male to 2 x 3-Pole Female, 22 AWG, 0.60m Length | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 0.60m | 0.60m | TPE | TPE | Nickel-plated Brass | 85.000/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C to +70°C |
1200680197 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male to 2 x 3-Pole Female, 22 AWG, 1.0m Length | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 1.0m | 1.0m | TPE | TPE | Nickel-plated Brass | 120.009/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C to +70°C |
1200680200 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight)to 2 x 3-Pole Female (90°), 1.0m Length, PVC Cable | No | Yellow | Micro-Change (M12) | Male | Single | None | Micro-Change (M12) | Female | 1.0m | 1.0m | PVC | PVC | Nickel-plated Brass | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C | |
1200680202 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight)to 2 x 3-Pole Female (90°), 2.0m Length, PVC Cable | No | Yellow | Micro-Change (M12) | Male | Single | None | Micro-Change (M12) | Female | 2.0m | 2.0m | PVC | PVC | Nickel-plated Brass | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C | |
1200680211 | Ultra-Lock (M12) to Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 0.34mm² TPE Cable, 0.30m Length | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 0.30m | 0.30m | TPE | TPE | Nickel-plated Brass | 55.538/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C to +70°C |
1200680228 | Micro-Change (M12) In-Line Splitter, 4 Poles, Female/Female with Male Drop | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | N/A | N/A | N/A | TPE | Black Epoxy Coated Zinc | 241.000/g | 3 Female/4 Male | Micro-Change (M12) | Female | -20° to +105°C |
1200680229 | Micro-Change (M12) Solid Body Splitter, 1 x 4-Pole Male to 2 x 4-Pole Females, Grey PVC Overmold | No | Micro-Change (M12) | Male | Single | None | Micro-Change (M12) | Female | N/A | N/A | N/A | PVC | Black Epoxy Coated Zinc | 45.310/g | 3 Female/4 Male | Micro-Change (M12) | Female | -20° to +105°C | |
1200680234 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 18 AWG PVC Cable, 0.60m Length | No | Yellow | Micro-Change (M12) | Male | Single | None | Micro-Change (M12) | Female | 0.30m | 0.30m | PVC | PUR | Nickel-plated Brass | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C | |
1200680237 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 18 AWG TPE Cable, 0.30m Length | No | Yellow | Micro-Change (M12) | Male | Single | None | Micro-Change (M12) | Female | 1.0m | 1.0m | PVC | PUR | Nickel-plated Brass | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C | |
1200680238 | Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 18 AWG TPE Cable, 0.50m Length | No | Yellow | Micro-Change (M12) | Male | Single | None | Micro-Change (M12) | Female | 1.50m | 1.50m | PVC | PUR | Nickel-plated Brass | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C TO +80°C | |
1200680250 | Ultra-Lock (M12) to Micro-Change (M12) In-Line Splitter, 4 Pole, 1 x 4-Pole Male (Straight) to 2 x 3-Pole Female (Straight), 0.60m Length, TPE Cable | No | Yellow | N/A | N/A | Single | None | Micro-Change (M12) | Male | 0.30m | 0.30m | TPE | TPE | Nickel-plated Brass | 93.893/g | 3 Female/4 Male | Micro-Change (M12) | Female | -30°C to +70°C |