- Part Number
- 1200090091
- Category
- Industrial Tees and Splitters
Physical Specifications
- Color Cable Jacket
- Black
- Drop Connector
- Micro-Change (M12)
- Drop Gender
- Male
- Keyway
- Single
- Led Indicator
- None
- Left Trunk Connector
- Micro-Change (M12)
- Left Trunk Gender
- Female
- Leg1 Length
- 0.30m
- Leg2 Length
- 0.30m
- Material Cable Jacket
- PUR/PVC
- Material Connector Body
- PUR
- Material Coupling Nut
- Nickel-plated Brass
- Net Weight
- 63.049/g
- Poles
- 3 Female/4 Male
- Right Trunk Connector
- Micro-Change (M12)
- Right Trunk Gender
- Female
- Temperature Range Operating
- -30° to +80°C
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 250V AC/DC
Keywords: 120009-0091, 1200090091
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed