M12 Signal,Micro-Change (M12)
- Part Number
- 1200680250
- Category
- Industrial Tees and Splitters
M12 Signal, A-Coded, In-Line Splitter, 1 x 4 Poles Male (Straight) to 2 x 3 Poles Female (Straight), 0.34mm² (22 AWG), Yellow TPE Cable, 0.60m (1.97') Length
Physical Specifications
- colorCableJacket
- Yellow
- dropConnector
- Micro-Change (M12)
- dropGender
- N/A
- keyway
- Single
- ledIndicator
- None
- leftTrunkConnector
- Micro-Change (M12)
- leftTrunkGender
- Male
- leg1Length
- 0.30m
- leg2Length
- 0.30m
- materialCableJacket
- TPE
- materialConnectorBody
- TPE
- materialCouplingNut
- Nickel-plated Brass
- netWeight
- 93.893/g
- poles
- 3 Female/4 Male
- rightTrunkConnector
- Micro-Change (M12)
- rightTrunkGender
- Female
- temperatureRangeOperating
- -30° to +70°C
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC/DC
Keywords: 120068-0250, 1200680250
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025) SCIP:c02abaa1-fa7f-48c7-a9dc-9bf4cd789330
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000408918_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA}