Skip to main content

Cold Plate Liquid Cooling for Data Centers

Air cooling is reaching its limits as rising power densities push high-performance data center servers toward thermal instability. To bridge this gap, effective thermal management now requires modular liquid cooling that integrates seamlessly into standard rack architectures while providing real-time monitoring and operational insight. Molex delivers a scalable cold plate liquid cooling platform including plates, manifolds and sensing technologies designed for simplified maintenance and hybrid air-liquid deployments.

Scaling High-Density I/O: Transitioning from Air to Liquid Cooling


Modern compute platforms are generating heat loads that traditional data center cooling strategies were never designed to handle. High-density I/O modules generate heat that legacy fan-based systems struggle to dissipate, leading to thermal throttling, hardware stress and constrained system scalability. At the same time, operators face growing pressure to reduce energy consumption, limit noise and deploy cooling solutions that can evolve alongside rapidly changing hardware architectures.

Meeting these challenges requires more advanced thermal management strategies that combine efficiency with flexibility. Liquid cooling technologies provide significantly greater heat removal capability while enabling modular designs that integrate with standard server racks. Features such as floating pedestal cold plates help maintain reliable thermal contact across multiple I/O ports, while pre-assembled cooling systems simplify deployment and reduce installation risks.

Molex addresses these needs with scalable cold plate liquid cooling platforms designed for high-density data center environments. Spring-loaded pedestal architectures maintain consistent thermal contact across multiple modules, while factory-sealed, pressure-tested assemblies integrate cold plates, manifolds and plumbing into ready-to-deploy solutions. Together, these modular building blocks allow data centers to extend cooling to front I/O and transition from air to liquid cooling without redesigning the entire rack infrastructure.

Thermal Management Challenges for Data Centers


Advancing Thermal Management for High-Density I/O

AI and machine learning (ML) workloads are driving higher power densities in servers, creating heat loads that traditional air cooling cannot effectively dissipate. To address these thermal demands, Molex Integrated Floating-Pedestal Cold Plates cool multiple I/O ports with a single liquid cold plate, using independent spring-loaded pedestals to maintain consistent thermal contact across modules of varying heights.

Data center server racks with liquid-cooled hardware.

Solving the Energy and Noise Crisis in High-Density Racks

Fan-driven air cooling in high-density server racks drives up energy consumption and noise, making it difficult for data centers to meet efficiency and sustainability targets. To counter this, Molex hybrid thermal architectures combine advanced air-cooling technologies, such as zipper-fin heat sinks, with targeted liquid cooling for high-heat front I/O components, reducing reliance on power-intensive fans and lowering operating costs.

Panoramic View: Advanced Liquid Cooling System in Modern Data Center

Modular Liquid Cooling for Scalable Data Center Infrastructure

Rapid changes in server hardware and pluggable I/O form factors make traditional cooling systems difficult to scale, often requiring complex plumbing, lengthy validation cycles and risky redesigns. Molex simplifies deployment with modular, factory-tested liquid cooling assemblies including pre-integrated cold plates and manifolds designed to support OSFP, QSFP-DD and ELSFP ports, enabling faster installation and straightforward upgrades for evolving data center architectures.

Panoramic View: Advanced Liquid Cooling System in Modern Data Center

Data Center Cooling Resources


Application

Thermal Management Solutions for Data Centers

In the era of 224Gbps data rates and AI clusters, managers of high-performance data centers need to shrink thermal bottlenecks and minimize mechanical stress on infrastructure. See how Molex thermal-mechanical interconnect designs integrate power, signal and cooling, optimizing airflow and fluid integrity for a range of architectures.

Advanced data center infrastructure featuring high-performance GPU server racks and cooling systems.

Blog

Data Center Evolution: ORV3 Immersion Cooling Insights

Immersion cooling environments introduce new reliability challenges, including plastic swelling, material degradation and corrosion of unprotected metals when exposed to dielectric fluids. Learn how Molex addresses these risks through immersion-ready interconnect designs that incorporate fluid-compatible materials, specialized coatings and miniaturized connectors engineered for long-term reliability in ORV3 immersion-cooled systems.

Immersion cooling infrastructure in a modern data center.

Blog

Data Center Evolution: ORV3 Immersion Cooling Insights

Immersion cooling environments introduce new reliability challenges, including plastic swelling, material degradation and corrosion of unprotected metals when exposed to dielectric fluids. Learn how Molex addresses these risks through immersion-ready interconnect designs that incorporate fluid-compatible materials, specialized coatings and miniaturized connectors engineered for long-term reliability in ORV3 immersion-cooled systems.

Immersion cooling infrastructure in a modern data center.

Industries

Data Center Power Management Solutions

Data centers require enormous and continuously growing power capacity to support global data storage, cloud services and high-speed communications infrastructure. Find out how Molex delivers high-performance, high-reliability power and interconnect solutions engineered to handle heavy electrical loads while maintaining stable, efficient operation across modern data center environments.

A technician surveying server infrastructure in a modern data center.