Specifications & Other Documents:
Part Number:194180004
MX150L 4 Circuit Receptacle for 14-16 AWG Wire, with CPA, Black
- Series: 19418
- Category: Crimp Housings
- Overview: MX150L Industrial Sealed Connector System
Sales Drawings, 3D Models, and Brochures:
Compliance:
EU ELV: Not Relevant
EU RoHS: Compliant
REACH SVHC: Not Contained Per -D(2020)4578-DC (25 June 2020)
Low-Halogen Status: Not Low-Halogen
Documents:
EU RoHS Certificate of Compliance (PDF)
Multiple Part Product Compliance Statements
EU RoHS, REACH SVHC, & Low-Halogen
Multiple Part Industry Compliance Documents
*IPC 1752A Class C
*IPC 1752A Class D
*Molex Product Compliance Declaration
*IEC-62474
*chemSHERPA (xml)
Request Molex's CMRT from conflictminerals@molex.com
General
| Status | Active |
| Category | Crimp Housings |
| Series | 19418 |
| Application | Power, Wire-to-Board, Wire-to-Wire |
| Comments | IP67 rated; conforms to UL 1977. NOT suitable for automotive applications with requirements such as USCAR-2, USCAR-25, GMW3191, AK Testing, J2030, Volvo Technology Requirements, and Toyota Connector Spec (TCS) |
| Overview | MX150L Industrial Sealed Connector System |
| Product Name | MX150L |
| UPC | 756054908471 |
Physical
| Circuits (maximum) | 4 |
| Color - Resin | Black |
Flammability
|
94V-0 |
| Gender | Receptacle |
| Glow-Wire Capable | No |
| Lock to Mating Part | Yes |
| Net Weight | 12.602/g |
| Number of Rows | 2 |
| Packaging Type | Bag |
| Panel Mount | No |
| Pitch - Mating Interface | 5.84mm |
| Polarized to Mating Part | Yes |
| Stackable | No |
| Temperature Range - Operating | -40° to +125°C |
Electrical
| (Please review the Product Specification for specific details.) | |
|---|---|
| Current - Maximum per Contact | 18.0A |
Agency Certification
| (Please find UL Certificates by searching the UL Database using the Molex Series Number.)Click here to visit the UL Database | |
|---|---|
| CSA | LR18689 |
| UL | E152602 |
Reference - Drawing Numbers
| Application Specification | AS-19417-001-001 |
| Packaging Specification | PK-19418-001 |
| Product Specification | PS-19417-001-001 |
| Sales Drawing | SD-19418-001 |
Request Design Support

Stay Connected