Skip to main content
Image

Wire-to-Board Connectors

Super Sabre Connectors

Delivering 34.0A per blade and withstanding operating temperatures up to +125°C, Super Sabre power connectors incorporate proven technology to deliver long-term performance and reliability for virtually any industry application.

Product Highlights


Style:Pitch:Current:Circuit Sizes:Wire Gauge:Operating Temperature:
Wire-to-board
Wire-to-wire
7.50mmUp to 34.0A2 to 810 to 12 AWGup to 125°C

PCB Headers

Connector Housings

Crimp Terminals

Power and Signal Cable Assemblies

Features and Benefits


Satisfies high-current and high-voltage application demands in a low profile
Space-efficient Super Sabre Connectors can accommodate 600V with a current rating of 34.0A per blade.

Delivers high-performance conductivity while preventing motion-induced fretting corrosion
The high-conductivity alloy terminals are silver-plated to resist oxidation.

Offers significant space and cost savings to help enhance design flexibility
Streamlined wire-to-wire and wire-to-board configurations are compatible with lead-free wave soldering and reflow soldering processes.

Supports long-term performance and reliability
The flat-blade terminal design features 4 independent points of electrical contact to create redundant, secondary current paths.

Complies with European electrical safety standard
Super Sabre Connectors are glow wire capable to minimize fire hazards.

Reduces risk of terminal backout with mating plug or header in high-vibration applications
The positive latch and terminal position assurance (TPA) feature on the receptacle help enable reliable connectivity for consistent performance.

Withstands high operating temperatures in demanding environments, including automotive and commercial vehicle applications
These robust connectivity solutions can accommodate operating temperatures up to +125°C, supporting USCAR2 and Level 3 charging.

Provides comprehensive protection against damage and shock
Terminals on both mating sides are fully isolated.

Meets safety requirements across numerous consumer applications
The flat-blade terminal design is UL1977 and UL60950 “finger test” certified, which helps prevent human exposure to dangerous voltages.

Overview


Consumer and commercial appliances, industrial and datacommunications equipment design engineers are faced with the challenge of providing greater power requirements with less PCB-footprint space; packaging options have been limited to much lower-, or higher-amperage connectors in this footprint size. In addition, components in these systems must be reliable and able to withstand rugged and high-temperature environments. Super Sabre Connectors solve this issue, providing 34.0A current and withstanding +125°C operating temperatures using proven and reliable Sabre Connector technology.

Applications by Industry


Industrial equipment

Air conditioners 
Countertops 
Dishwashers 
Dryers 
Microwaves 
Ovens 
Refrigerators
Washing machines 
Vacuum cleaners
 

Home energy storage systems

Diagnostic equipment
Patient monitor

Power supplies
Servers
Storage

Routers
Switches

This is not a definitive list of applications for this product. It represents some of the more common uses.

Datasheets and Guides