Features and Benefits
Notebook and Tablet PCs with large graphic displays continue to get thinner in design and more powerful in functionality. This combination has created a need for a new style of connector that offers a very low profile, high current-carrying capability and a robust positive lock to maintain connection even when subjected to shock or vibration. The Pico-Lock system, available in 1.00, 1.50, 2.00 and 3.00mm pitch versions, is the first miniature wire-to-board connector system to combine all these features to meet these needs.
Datasheets and Guides
Videos
Applications by Industry
Black boxes
Control units
Heads-up displays
Infotainment systems
Interior electronics
Gaming equipment
Heaters/fans
LED/LCD TVs
LED lightings
Notebook PCs
Factory automation equipment
Power supplies
Security/Surveillance systems
Smart meters
Transformers
Tablets
Wireless modems
Servers
This is not a definitive list of applications for this product. It represents some of the more common uses.