| Current | Pitch | Wire Gauge | Operating Temperature |
|---|---|---|---|
| Up to 13.5A | 3.00mm | 28 to 16 AWG | -40 to +125°C |
Features and Benefits
As the demand for product miniaturization continues to rise, manufacturers require more power within a smaller footprint. Also, engineers require more design flexibility as additional functionalities are required in products. Operators face more complex procedures requiring multiple tasks that lead to mis-mating and increased mating force.
Designed to meet environmental, health and safety (EH&S) regulations and reduce mating force, Micro-Fit+ Connectors offer colored, mechanically keyed connectors for easy assembly with selective mating, helping prevent connector mis-mating. Operators benefit from easier assembly while increasing productivity and lowering risk of injury. These connectors also offer up to a 40% mating-force reduction, minimizing operator fatigue which can result in increased productivity.
Addressing the need for more power within a smaller footprint, Micro-Fit+ OCP M-PIC 12V Connectors support up to 864W in peripheral devices as defined within OCP M-PIC specifications. This connector solution enables high-power delivery without increasing the connector size, making it ideal for data center and server applications. Additionally, Micro-Fit+ products are halogen-free and Glow Wire capable, allowing manufacturers to adhere to environmental compliance and operator safety standards, including European regulations.
Datasheets and Guides
Product Brief
Videos
Applications by Industry
Interior automotive devices
Non-sealed applications
Telemetrics
Edge compute equipment (OCP)
Routers and switches
Servers
Storage
Routers and switches
Servers
Storage
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
Are Micro-Fit and Micro-Fit+ intermatable?
No, they do not mate. The standard Micro-Fit product family and Micro-Fit+ product family do not mate together as they have different keying and polarization.
What is the benefit of using Micro-Fit+ over standard Micro-Fit?
Micro-Fit+ has a higher current rating in a compact package, perfect for automotive or datacom end applications.
Why would customers be interested in Micro-Fit+ having a lower mating force compared to standard Micro-Fit part numbers?
Provides improved overall ergonomics within the connector system. A lower mating force is a design factor intended to maximize productivity by minimizing operator fatigue and discomfort.
What are Micro-Fit+ OCP M-PIC Connectors?
Micro-Fit+ OCP M-PIC Connectors are hybrid power and signal connectors standardized by the Open Compute Project under the Data Center-Modular Hardware System (DC-MHS) initiative. It is designed to simplify and standardize the connectivity from the host processor module to peripheral devices within servers.