| Pitch | Circuits | Current | Operating Temperature |
|---|---|---|---|
| 2.00mm | 2 to 16 and 24 | 3.3A | -40 to +130°C |
Features and Benefits
In high-vibration environments such as automotive and major appliances, consistent power connectivity requires compact, robust connectors that can withstand vibration. DuraClik Connectors ensure a secure and reliable connection with a retention force of up to 100N. The independent secondary lock (ISL) ensures terminals are fully inserted and securely locked, reducing the risk of signal loss or disconnection. The audible click upon proper mating and built-in inertia lock help reduce installation errors and enhance reliability. As extreme thermal conditions pose significant challenges, DuraClik Connectors are engineered to withstand high temperatures by delivering robust performance, even in environments that reach up to 130°C.
DuraClik Connectors are available with two to 16 and 24 circuits, including single- and dual-row connectors that optimize limited PCB space. Options for tin and gold plating as well as vertical and right-angle header orientations are available, including a robust version for high-vibration applications. These connectors are suitable for a wide range of applications, including automotive LED lighting and washing machines.
Versatile enough to adapt to numerous design needs, DuraClik Connectors are USCAR2 tested and meet rigorous automotive standards, conforming to LV214 S2 and S3 vibration requirements, ES91500-03, SAE/USCAR-21 and USCAR V2 specifications. These connectors also support Ethernet communication standards, including 100BASE-T1 and 10BASE-T1.
| DuraClik Feature | DuraClik Standard | DuraClik TPA | DuraClik ISL | DuraClik Robust Dual-Row |
|---|---|---|---|---|
| Receptacle Size (Depth) | 6.50mm | 7.45mm | 8.50mm | 17.70mm |
| Current | Up to 3.0A | Up to 3.3A | ||
| Temperature Rating | -40 to +105°C | -40 to +125°C | -40 to +130°C | -40 to +125°C |
| Receptacle Termination | Crimp | |||
| Rention Force | 9.8N | 20N | 50N | 100N |
| Retainer | - | Y | Y | Y |
| Available Circuit Sizes | 2 to 15 | 2 to 10, 12, 13, 15 | 16, 24 | |
| Plating | Tin, gold | Tin | ||
| Header Size (Depth) | 8.00mm (vertical), 9.40mm (right angle) | 18.30mm | ||
| Header Termination | Surface-mount technology (SMT) | |||
| Available Header Circuit Sizes | 2 to 15 | 16, 24 | ||
| Header Temperature Rating | -40 to +130°C | -40 to +125°C | ||
Featured Videos
Applications by Industry
Air-Conditioning
Center Stack System
Cranes
Domain Control Unit
Electric Vehicles
Exterior and interior lighting
Heads-Up Display
Instrument Cluster
Inverter
Shift levers and steering components
Tractors
Trucks
Wiper and blinker levers
Zonal Architecture
Zonal Control Unit
Factory automation
Industrial machinery
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are DuraClik Connectors?
DuraClik Connectors are 2.00mm-pitch wire-to-board power and signal connectors that deliver secure, reliable connectivity in high-vibration environments, such as automotive and heavy-appliance applications. These compact connectors offer different versions to meet application-specific needs for retention force, circuit count, temperature rating and current.
What are the differences between DuraClik Connector versions?
There are four DuraClik versions: Standard, TPA, ISL and Robust. Key features such as retention force, temperature range and current capacity vary across different versions. DuraClik Robust Connectors offer a retention force of 100N (10.2 kgf), an operating temperature range of up to +130°C, and a current-carrying capacity up to 3.3A.
What makes DuraClik Connectors suitable for high-vibration environments?
DuraClik Connectors are designed with up to 100N retention force to ensure secure and reliable connections even in high-vibration conditions. Additionally, features like the independent secondary lock (ISL) and the audible “click” upon proper mating further enhance stability and prevent accidental disconnections, making them ideal for demanding automotive and industrial applications.
What is the operating temperature range for DuraClik Connectors?
DuraClik Connectors are designed to operate across a wide temperature range from -40°C to 130°C. This high-temperature tolerance makes them suitable for environments that require robust thermal stability, such as automotive lighting and consumer white goods.
Are DuraClik Connectors compliant with automotive industry standards?
Yes, DuraClik Connectors are compliant with automotive industry standards, including LV214 S2 and S3 and USCAR2 V2, and support automotive ethernet protocols such as 100BASE-T1 and 10BASE-T1. Also, these connectors are USCAR2 tested, ensuring stable mechanical and electrical performance in harsh environments.
How do DuraClik Connectors optimize space in PCB design?
The DuraClik 2.00mm-pitch wire-to-board connector system features a compact design that helps save space on the PCB. Available in various configurations, including vertical and right-angle headers, these connectors allow for efficient use of PCB real estate, which is crucial for modern automotive and industrial electronics designs.