|
930370001
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 3 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Blue Color Stripe, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.831/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930370006
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 3 Circuits, Beaded Terminal, Locking Pips, Positions A & D Removed, Slotted Endwalls, Polarizing Rib Between Circuits 1 & 2, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.830/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930370014
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 3 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.771/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930370016
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 3 Circuits, Beaded Terminal, Locking Pips, All Position Keys, 1 Open and 1 Slotted Endwall, Green Color Stripe, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.771/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930370252
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 3 Circuits, Beaded Terminal, Locking Pips, Positions A, B & C Removed, Open Endwalls, Glow-Wire Capable |
No
|
3 |
3 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.531/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930370501
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 4 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Glow-Wire Capable |
No
|
4 |
4 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.808/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930371001
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 5 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Glow-Wire Capable |
No
|
5 |
5 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.252/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930371019
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 5 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Voided Circuit 3, Glow-Wire Capable |
No
|
5 |
5 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.175/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930371251
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 5 Circuits, Beaded Terminal, Locking Pips, Positions A, D & F Removed, Open Endwalls, Glow-Wire Capable |
No
|
5 |
5 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.725/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930371501
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 6 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Glow-Wire Capable |
No
|
6 |
6 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.325/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930372001
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 7 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Glow-Wire Capable |
No
|
7 |
7 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.530/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930372012
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 7 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Polarizing Rib Between Circuits 2 & 3, Glow-Wire Capable |
No
|
7 |
7 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.530/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930372501
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 8 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Glow-Wire Capable |
No
|
8 |
8 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
3.616/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930372502
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 8 Circuits, Beaded Terminal, Locking Pips, Positions A, B, C, D, E, F, G, H & I Removed, Slotted Endwalls, Polarizing Rib Between Circuits 2 and 3, Glow-Wire Capable |
No
|
8 |
8 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.844/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930372518
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 8 Circuits, Beaded Terminal, Locking Pips, Positions A and I Removed, Open Endwalls, Polarizing Rib Between Circuits 7 and 8, Glow-Wire Capable |
No
|
8 |
8 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.811/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930373001
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 9 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Glow-Wire Capable |
No
|
9 |
9 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
3.135/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930373008
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 9 Circuits, Beaded Terminal, Locking Pips, Positions A & J Removed, Slotted Endwalls, Polarizing Rib Between Circuits 7 & 8, Voided Circuits 3, 5 & 7, Glow-Wire Capable |
No
|
9 |
9 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
1.870/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930373501
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 10 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Glow-Wire Capable |
No
|
10 |
10 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
3.470/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930374001
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 11 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Glow-Wire Capable |
No
|
11 |
11 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
2.438/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930374501
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 12 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Glow-Wire Capable |
No
|
12 |
12 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
5.424/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930375001
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 13 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Slotted Endwalls, Glow-Wire Capable |
No
|
13 |
13 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
2.675/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |
|
930379001
|
2.50mm Pitch Appli-Mate RAST 2.5 IDT Housing, Female, 2 Circuits, Beaded Terminal, Locking Pips, All Position Keys, Open Endwalls, Glow-Wire Capable |
No
|
2 |
2 |
Natural (White) |
10 |
Female |
Yes |
Yes |
Phosphor Bronze |
Tin |
Tin |
Polyamide (PA) |
0.874/g |
1 |
Tray |
No |
2.50mm |
2.50mm |
1.016µm |
1.016µm |
Yes |
No |
-20° to +110°C, -20° to +120°C, -20° to +60°C |
IDT or Pierce |
22 |