Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22053021 | KK 254 Solid Header, Right-Angle, with Friction Lock, 2 Circuits, Tin (Sn) Plating | No | 2 | 2 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Nylon | 0.256/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | ||||
22053031 | KK 254 Solid Header, Right-Angle, with Friction Lock, 3 Circuits, Tin (Sn) Plating | No | 3 | 3 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 0.391/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |
22053041 | KK 254 Solid Header, Right-Angle, with Friction Lock, 4 Circuits, Tin (Sn) Plating | No | 4 | 4 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Nylon | 0.525/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | ||||
22053051 | KK 254 Solid Header, Right-Angle, with Friction Lock, 5 Circuits, Tin (Sn) Plating | No | No | 5 | 5 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 0.659/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole |
22053061 | KK 254 Solid Header, Right-Angle, with Friction Lock, 6 Circuits, Tin (Sn) Plating | No | 6 | 6 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Nylon | 0.794/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | ||||
22053071 | KK 254 Solid Header, Right-Angle, with Friction Lock, 7 Circuits, Tin (Sn) Plating | No | 7 | 7 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 0.928/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |
22053081 | KK 254 Solid Header, Right-Angle, with Friction Lock, 8 Circuits, Tin (Sn) Plating | No | No | 8 | 8 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 1.062/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole |
22053091 | KK 254 Solid Header, Right-Angle, with Friction Lock, 9 Circuits, Tin (Sn) Plating | No | No | 9 | 9 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Nylon | 1.197/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |||
22053101 | KK 254 Solid Header, Right-Angle, with Friction Lock, 10 Circuits, Tin (Sn) Plating | No | 10 | 10 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 1.331/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |
22053111 | KK 254 Solid Header, Right-Angle, with Friction Lock, 11 Circuits, Tin (Sn) Plating | No | 11 | 11 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Nylon | 1.465/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | ||||
22053121 | KK 254 Solid Header, Right-Angle, with Friction Lock, 12 Circuits, Tin (Sn) Plating | No | No | 12 | 12 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 1.600/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole |
22053131 | KK 254 Solid Header, Right-Angle, with Friction Lock, 13 Circuits, Tin (Sn) Plating | No | No | 13 | 13 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Nylon | 1.734/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |||
22053141 | KK 254 Solid Header, Right-Angle, with Friction Lock, 14 Circuits, Tin (Sn) Plating | No | 14 | 14 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 1.868/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |
22053151 | KK 254 Solid Header, Right-Angle, with Friction Lock, 15 Circuits, Tin (Sn) Plating | No | 15 | 15 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 2.055/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |
22053161 | KK 254 Solid Header, Right-Angle, with Friction Lock, 16 Circuits, Tin (Sn) Plating | No | 16 | 16 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Nylon | 2.137/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | ||||
22053171 | KK 254 Solid Header, Right-Angle, with Friction Lock, 17 Circuits, Tin (Sn) Plating | No | 17 | 17 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 2.271/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |
22053181 | KK 254 Solid Header, Right-Angle, with Friction Lock, 18 Circuits, Tin (Sn) Plating | No | No | 18 | 18 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Nylon | 2.405/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |||
22053201 | KK 254 Solid Header, Right-Angle, with Friction Lock, 20 Circuits, Tin (Sn) Plating | No | No | 20 | 20 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Nylon | 2.674/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |||
22053281 | KK 254 Solid Header, Right-Angle, with Friction Lock, 28 Circuits, Tin (Sn) Plating | No | 28 | 28 | Natural (White) | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Nylon | 3.749/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 5.080µm | 5.080µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |
22122024 | KK 254 Solid Header, Right-Angle, with Friction Lock, 2 Circuits, 0.51µm Gold (Au) Plating | No | No | 2 | 2 | Natural (White) | 50 | 94V-0 | No | Yes | Brass | Gold | Gold | Nylon | 0.252/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole |
22122034 | KK 254 Solid Header, Right-Angle, with Friction Lock, 3 Circuits, 0.51µm Gold (Au) Plating | No | 3 | 3 | Natural (White) | 50 | 94V-0 | No | Yes | Brass | Gold | Nylon | 0.385/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | ||||
22122044 | KK 254 Solid Header, Right-Angle, with Friction Lock, 4 Circuits, 0.51µm Gold (Au) Plating | No | 4 | 4 | Natural (White) | 50 | 94V-0 | No | Yes | Brass | Gold | Gold | Nylon | 0.517/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |
22122054 | KK 254 Solid Header, Right-Angle, with Friction Lock, 5 Circuits, 0.51µm Gold (Au) Plating | No | No | 5 | 5 | Natural (White) | 50 | 94V-0 | No | Yes | Brass | Gold | Nylon | 0.649/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |||
22122064 | KK 254 Solid Header, Right-Angle, with Friction Lock, 6 Circuits, 0.51µm Gold (Au) Plating | No | 6 | 6 | Natural (White) | 50 | 94V-0 | No | Yes | Brass | Gold | Gold | Nylon | 0.782/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole | |
22122074 | KK 254 Solid Header, Right-Angle, with Friction Lock, 7 Circuits, 0.51µm Gold (Au) Plating | No | 7 | 7 | Natural (White) | 50 | 94V-0 | No | Yes | Brass | Gold | Gold | Nylon | 0.914/g | 1 | Right Angle | Bag | 3.58mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.508µm | 0.508µm | Yes | Yes | Partial | Yes | See Product Specification | Through Hole |