Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
731000015 | BNC Plug, Right-Angle, Crimp, RG-141, RG-303 and RG-58 Cable, Brass Body, Nickel (Ni) Plated, Die Cast Coupling Nut, Nickel (Ni) Plated, 50 Ohms | No | Crimp | Plug | N/A | 18.867/g | Right Angle | Tray | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
731000033 | N Jack, Straight, Crimp, RG-141, RG-303 and RG-58 Cable, Brass Body, Nickel (Ni) Plated, Tray, 50 Ohms | No | Crimp | Jack | N/A | 31.147/g | Straight | Tray | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
731000037 | N Jack, Straight, Bulkhead, Crimp, RG-141, RG-303 and RG-58 Cable, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | Crimp | Jack | N/A | 42.696/g | Straight | Bag | Yes | Bulkhead | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
731000051 | TNC Jack, Straight, Clamp, RG-141, RG-303 and RG-58 Cable, Brass Body, Nickel (Ni) Plated, Bag, 50 Ohms | No | Clamp | Jack | N/A | 13.860/g | Straight | Bag | No | N/A | N/A | No | RG-58, RG-141, RG-303, LMR-195 | |
731000175 | SMB Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body,0.25µm Gold (Au) Plated, Tray, 75 Ohms | No | N/A | Jack | N/A | 2.289/g | Right Angle | Tray | No | N/A | Through Hole | 2.40mm | No | N/A |
731000232 | TNC Jack, Straight, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, 50 Ohms | No | N/A | Jack | N/A | 6.900/g | Straight | Tray | No | N/A | Through Hole | 1.60mm | No | N/A |
731000233 | TNC Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, Tray, 50 Ohms | No | N/A | Jack | N/A | 15.984/g | Right Angle | Tray | No | N/A | Through Hole | 2.79mm | No | N/A |
731000780 | N Jack, Straight, Bulkhead Mount, Crimp, Brass Body, Nickel (Ni) Plated, 1.32mm/1.37mm Cable, with Jam Nut and Lockwasher, IP68, Bag, 50 Ohms | No | Crimp | Jack | N/A | 34.983/g | Straight | Bag | Yes | Bulkhead | N/A | No | 1.32mm Coaxial |