|
561349000
|
MicroClasp 2.00mm Pitch and MUO 2.5 Crimp Terminal, Female, Tin (Sn) Plated, 28-22 AWG, Copper Alloy, Reel |
Check Availability
|
Female |
Copper-Nickel-Silicon |
Tin |
Tin |
36.000/mg |
Reel |
0.889µm |
0.914µm |
Crimp or Compression |
0.90-1.70mm |
22, 24, 26, 28 |
N/A |
|
561349001
|
Micro-One Female Crimp Terminal, 2.00mm Pitch, Matte Tin Plating, 24-22 AWG, Reel |
Check Availability
|
Female |
Copper Alloy |
Matte Tin |
|
36.000/mg |
Reel |
|
|
Crimp or Compression |
1.10-1.60mm |
22, 24 |
N/A |
|
561349002
|
Micro-One Female Crimp Terminal, 2.00mm Pitch, Matte Tin Plating, 28-26 AWG, Reel |
Check Availability
|
Female |
Copper Alloy |
Matte Tin |
|
33.000/mg |
Reel |
|
|
Crimp or Compression |
0.88-1.30mm |
26, 28 |
N/A |
|
561349100
|
MicroClasp 2.00mm Pitch and MUO 2.5 Crimp Terminal, Female, Tin (Sn) Plated, 28-22 AWG, Copper Alloy, Bag |
Check Availability
|
Female |
Copper-Nickel-Silicon |
Tin |
Tin |
36.000/mg |
Bag |
0.889µm |
0.914µm |
Crimp or Compression |
0.90-1.70mm |
22, 24, 26, 28 |
N/A |