Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
559590830 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 8 Circuits | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 1278.700/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559591030 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 10 Circuits | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 1483.900/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559591230 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 12 Circuits | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | ||
559591430 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 14 Circuits | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 1900.700/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559591630 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 16 Circuits | No | 16 | 16 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 2061.700/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559591830 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 18 Circuits | No | 18 | 18 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 2270.200/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559592030 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 20 Circuits | No | 20 | 20 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 2468.300/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559592230 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 22 Circuits | No | 22 | 22 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 2639.100/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559592430 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 24 Circuits | No | 24 | 24 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 2869.400/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559592630 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 26 Circuits | No | 26 | 26 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 3076.700/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559592830 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 28 Circuits | No | 28 | 28 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 3255.600/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559593030 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 30 Circuits | No | 30 | 30 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 3445.000/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559593230 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 32 Circuits | No | 32 | 32 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 3647.900/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559593430 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 34 Circuits | No | 34 | 34 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 3848.600/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559593630 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 36 Circuits | No | 36 | 36 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 4059.000/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559593830 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 38 Circuits | No | 38 | 38 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 4242.900/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole | |
559594030 | 2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 40 Circuits | No | 40 | 40 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 4447.900/mg | 2 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | Fully | No | -40° to +105°C | Through Hole |