Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
533750210 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole, Tin Plating, Positive Lock, 2 Circuits, Bag, 3.40mm PC Tail Length | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 378.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole | |
533750310 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 3 Circuits, Bag, 3.40mm PC Tail Length | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 469.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533750410 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 4 Circuits, Bag, 3.40mm PC Tail Length | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 563.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533750510 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 5 Circuits, Bag, 3.40mm PC Tail Length | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 654.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533750610 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 6 Circuits, Bag, 3.40mm PC Tail Length | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 741.800/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533750710 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 7 Circuits, Bag, 3.40mm PC Tail Length | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 842.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533750810 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 8 Circuits, Bag, 3.40mm PC Tail Length | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 925.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533750910 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 9 Circuits, Bag, 3.40mm PC Tail Length | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 1011.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533751010 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 10 Circuits, Bag, 3.40mm PC Tail Length | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 1099.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533751110 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 11 Circuits, Bag, 3.40mm PC Tail Length | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 1186.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533751210 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 12 Circuits, Bag, 3.40mm PC Tail Length | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 1275.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533751310 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 13 Circuits, Bag, 3.40mm PC Tail Length | No | 13 | 13 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 1362.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533751410 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 14 Circuits, Bag, 3.40mm PC Tail Length | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 1456.000/mg | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin | |
533751510 | 2.50mm Pitch, Mini-Lock PCB Header, Single Row, Vertical, Through Hole with Kinked Pins, Tin Plating, Positive Lock, 15 Circuits, Bag, 3.40mm PC Tail Length | No | 15 | 15 | Natural | 30 | No | 94V-0 | No | No | None | Yes | Tin | Tin | Polyester | 1 | Vertical | Bag | 3.40mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | Fully | No | -55° to +105°C | Through Hole - Kinked Pin |