Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5040500291 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 2 Circuits, Tape and Reel | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 93.180/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5040500391 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 3 Circuits, Tape and Reel | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 109.960/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5040500491 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 4 Circuits, Tape and Reel | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 126.640/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5040500591 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 5 Circuits, Tape and Reel | No | 5 | 5 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 143.220/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5040500691 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 6 Circuits, Tape and Reel | No | 6 | 6 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 159.900/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5040500791 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 7 Circuits, Tape and Reel | No | 7 | 7 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 176.580/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5040500891 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 8 Circuits, Tape and Reel | No | 8 | 8 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 193.360/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5040500991 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 9 Circuits, Tape and Reel | No | 9 | 9 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 210.040/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5040501091 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 10 Circuits, Tape and Reel | No | 10 | 10 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 226.720/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5040501191 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 11 Circuits, Tape and Reel | No | 11 | 11 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 243.400/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5040501291 | 1.50mm Pitch, Pico-Lock PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Positive Lock, 12 Circuits, Tape and Reel | No | 12 | 12 | Black | 30 | No | 94V-0 | No | No | N/A | Yes | 2.00mm | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 260.100/mg | 1 | Right Angle | Embossed Tape on Reel | 1.50mm | 1.50mm | 0.100µm | Yes | Yes | No | -40° to +105°C | Surface Mount |