Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
503948051 | 2.00mm Pitch, Milli-Grid Female Crimp Terminal, 0.38µm Select Gold, Reel, Lead free | 50 | Female | Copper Alloy | Gold | Nickel | 43.000/mg | Reel | 0.381µm | 2.000µm | Crimp or Compression | 1.40mm max. | 24, 26, 28, 30 | N/A | |
503948052 | 2.00mm Pitch, Milli-Grid Female Crimp Terminal, 0.76µm Select Gold, Reel, Lead-Free | 50 | Female | Copper Alloy | Gold | Nickel | 48.000/mg | Reel | 0.762µm | 2.000µm | Crimp or Compression | 1.40mm max. | 24, 26, 28, 30 | N/A | |
503948054 | 2.00mm Pitch, Milli-Grid Female Crimp Terminal, Gold (Au) Flash, Reel, Lead free | 50 | Female | Copper Alloy | Gold | Nickel | 0.042/mg | Reel | 0.051µm | 2.000µm | Crimp or Compression | 1.40mm max. | 24, 26, 28, 30 | N/A | |
503948055 | 2.00mm Pitch, Milli-Grid Female Crimp Terminal, Matte Tin Plating, Reel, Lead free | 50 | Female | Copper Alloy | Matte Tin | Nickel | 45.000/mg | Reel | 2.500µm | 2.000µm | Crimp or Compression | 1.40mm max. | 24, 26, 28, 30 | N/A | |
503948100 | 2.00mm Pitch, Milli-Grid Female Crimp Terminal, 0.38µm Select Gold Plating, Bag, Lead free | 50 | Female | Copper Alloy | Gold | Nickel | 24.261/mg | Bag | 0.381µm | 2.000µm | Crimp or Compression | 1.40mm max. | 24, 26, 28, 30 | N/A | |
503948200 | 2.00mm Pitch, Milli-Grid Female Crimp Terminal, 0.76µm Select Gold Plating, Bag, Lead free | No | 50 | Female | Copper Alloy | Gold | Nickel | 0.023/g | Bag | 0.762µm | 2.000µm | Crimp or Compression | 1.40mm max. | 24, 26, 28, 30 | N/A |
503948400 | 2.00mm Pitch, Milli-Grid Female Crimp Terminal, Gold Flash Plating, Bag, Lead free | 50 | Female | Copper Alloy | Gold | Nickel | 0.023/g | Bag | 0.051µm | 2.000µm | Crimp or Compression | 1.40mm max. | 24, 26, 28, 30 | N/A | |
503948999 | 2.00mm Pitch, Milli-Grid Female Crimp Terminal, Unplated, Reel, Lead-Free | No | Female | Phosphor Bronze | Unplated | 0.046/g | Reel | Crimp or Compression | 1.40mm max. | 24, 26, 28, 30 | N/A |