Milli-Grid
- Part Number
- 503948200
- Category
- Crimp Terminals
2.00mm Pitch, Milli-Grid Female Crimp Terminal, 0.76µm Select Gold Plating, 30-24 AWG, Bag, Lead-Free
Physical Specifications
- durabilityMatingCyclesMax
- 50
- gender
- Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Nickel
- netWeight
- 0.023/g
- packagingAlternativePart
- {productNumber=0503948052, packagingType=Reel}
- packagingType
- Bag
- platingMinMating
- 0.762µm
- platingMinTermination
- 2.000µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.40mm max.
- wireSizeAwg
- 24,26,28,30
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- voltageMaximum
- 125V AC (RMS)/DC
Keywords: 50394-8200, 0503948200
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863