Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5031480870 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 8 Circuits, Natural, High-Barrier Packaging | 8 | 8 | Natural | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount | |
5031480871 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 8 Circuits, Black, High-Barrier Packaging | No | 8 | 8 | Black | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031481070 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 10 Circuits, Natural, High-Barrier Packaging | No | 10 | 10 | Natural | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031481071 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 10 Circuits, Black, High-Barrier Packaging | No | 10 | 10 | Black | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031481270 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 12 Circuits, Natural, High-Barrier Packaging | No | 12 | 12 | Natural | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031481271 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 12 Circuits, Black, High-Barrier Packaging | No | 12 | 12 | Black | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031481470 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 14 Circuits, Natural, High-Barrier Packaging | No | 14 | 14 | Natural | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031481471 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 14 Circuits, Black, High-Barrier Packaging | No | 14 | 14 | Black | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031481670 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 16 Circuits, Natural, High-Barrier Packaging | No | 16 | 16 | Natural | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031481671 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 16 Circuits, Black, High-Barrier Packaging | No | 16 | 16 | Black | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031481870 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 18 Circuits, Natural, High-Barrier Packaging | No | 18 | 18 | Natural | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031481871 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 18 Circuits, Black, High-Barrier Packaging | No | 18 | 18 | Black | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031482070 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 20 Circuits, Natural, High-Barrier Packaging | 20 | 20 | Natural | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount | |
5031482071 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 20 Circuits, Black, High-Barrier Packaging | No | 20 | 20 | Black | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031482270 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 22 Circuits, Natural, High-Barrier Packaging | No | 22 | 22 | Natural | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031482271 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 22 Circuits, Black, High-Barrier Packaging | No | 22 | 22 | Black | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031482470 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 24 Circuits, Natural, High-Barrier Packaging | No | 24 | 24 | Natural | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031482471 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 24 Circuits, Black, High-Barrier Packaging | No | 24 | 24 | Black | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031482670 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 26 Circuits, Natural, High-Barrier Packaging | No | 26 | 26 | Natural | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |
5031482671 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Dual Row, Surface Mount, Right-Angle, Tin Plating, Positive Lock, 26 Circuits, Black, High-Barrier Packaging | No | 26 | 26 | Black | 30 | No | None | Yes | 9.20mm | Copper Alloy | Tin | Tin | Polyamide | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.20mm, 1.70mm | 1.50mm | 0.75mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount |