| Part Number | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5000750517 | Mini USB, B-Receptacle, Vertical, Through Hole Solder Tails and Shell Tabs with Dimples | 5 | 5 | Black | Female | Yes | Copper Alloy | Gold | Tin | Vertical | 521.440/mg | 1 | Vertical | Tray | No | 2.10mm | Yes | Yes | 0.80mm | 0.80mm | 0.80mm | Yes | Yes | 1 | -40° to +85°C | Through Hole | No | |
| 5000751517 | Mini USB, B-Receptacle, Vertical, Through Hole Solder Tails and Shell Tabs | 5 | 5 | Black | Female | Yes | Copper Alloy | Gold | Tin | Vertical | 521.440/mg | 1 | Vertical | Tray | No | 2.00mm | Yes | Yes | 0.80mm | 0.80mm | 0.80mm | Yes | Yes | 1 | -40° to +85°C | Through Hole | No |