Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26605020 | KK 396 Header, Right-Angle with Friction Lock, 2 Circuits, Tin (Sn) Plating | No | 2 | 2 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 0.946/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26605030 | KK 396 Header, Right-Angle with Friction Lock, 3 Circuits, Tin (Sn) Plating | No | 3 | 3 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 1.419/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26605040 | KK 396 Header, Right-Angle with Friction Lock, 4 Circuits, Tin (Sn) Plating | No | 4 | 4 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 1.892/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26605050 | KK 396 Header, Right-Angle with Friction Lock, 5 Circuits, Tin (Sn) Plating | No | 5 | 5 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 2.365/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26605060 | KK 396 Header, Right-Angle with Friction Lock, 6 Circuits, Tin (Sn) Plating | No | 6 | 6 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 2.838/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26605070 | KK 396 Header, Right-Angle with Friction Lock, 7 Circuits, Tin (Sn) Plating | No | 7 | 7 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 3.311/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26605080 | KK 396 Header, Right-Angle with Friction Lock, 8 Circuits, Tin (Sn) Plating | No | 8 | 8 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 3.785/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26605090 | KK 396 Header, Right-Angle with Friction Lock, 9 Circuits, Tin (Sn) Plating | No | 9 | 9 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 4.285/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26605100 | KK 396 Header, Right-Angle with Friction Lock, 10 Circuits, Tin (Sn) Plating | No | No | 10 | 10 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 4.773/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26605110 | KK 396 Header, Right-Angle with Friction Lock, 11 Circuits, Tin (Sn) Plating | No | 11 | 11 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 5.241/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26605120 | KK 396 Header, Right-Angle with Friction Lock, 12 Circuits, Tin (Sn) Plating | No | 12 | 12 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 5.721/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26605130 | KK 396 Header, Right-Angle with Friction Lock, 13 Circuits, Tin (Sn) Plating | No | 13 | 13 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 6.149/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26605140 | KK 396 Header, Right-Angle with Friction Lock, 14 Circuits, Tin (Sn) Plating | No | No | 14 | 14 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 6.622/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26605150 | KK 396 Header, Right-Angle with Friction Lock, 15 Circuits, Tin (Sn) Plating | No | 15 | 15 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 7.095/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26605160 | KK 396 Header, Right-Angle with Friction Lock, 16 Circuits, Tin (Sn) Plating | No | No | 16 | 16 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 7.568/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26605170 | KK 396 Header, Right-Angle with Friction Lock, 17 Circuits, Tin (Sn) Plating | No | No | 17 | 17 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 8.041/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26605180 | KK 396 Header, Right-Angle with Friction Lock, 18 Circuits, Tin (Sn) Plating | No | 18 | 18 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 8.514/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26615020 | KK 396 Header, Right-Angle with Friction Lock, 2 Circuits, Gold (Au) Plating | No | 2 | 2 | Natural | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 0.936/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26615030 | KK 396 Header, Right-Angle with Friction Lock, 3 Circuits, Gold (Au) Plating | No | 3 | 3 | Natural | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 1.404/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26615040 | KK 396 Header, Right-Angle with Friction Lock, 4 Circuits, Gold (Au) Plating | No | 4 | 4 | Natural | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 1.872/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26615050 | KK 396 Header, Right-Angle with Friction Lock, 5 Circuits, Gold (Au) Plating | No | No | 5 | 5 | Natural | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 2.340/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||
26615060 | KK 396 Header, Right-Angle with Friction Lock, 6 Circuits, Gold (Au) Plating | No | 6 | 6 | Natural | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 2.808/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26615070 | KK 396 Header, Right-Angle with Friction Lock, 7 Circuits, Gold (Au) Plating | No | 7 | 7 | Natural | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 3.276/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26615080 | KK 396 Header, Right-Angle with Friction Lock, 8 Circuits, Gold (Au) Plating | No | 8 | 8 | Natural | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 3.744/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26615090 | KK 396 Header, Right-Angle with Friction Lock, 9 Circuits, Gold (Au) Plating | No | No | 9 | 9 | Natural | 50 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 4.212/g | 1 | Right Angle | Bag | 3.96mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |