Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26604020 | KK 396 Header, Vertical, Friction Lock, 2 Circuits, Tin (Sn) Plating | No | 2 | 2 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 0.748/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26604030 | KK 396 Header, Vertical, Friction Lock, 3 Circuits, Tin (Sn) Plating | No | 3 | 3 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 1.122/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26604040 | KK 396 Header, Vertical, Friction Lock, 4 Circuits, Tin (Sn) Plating | No | 4 | 4 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 1.496/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26604050 | KK 396 Header, Vertical, Friction Lock, 5 Circuits, Tin (Sn) Plating | No | 5 | 5 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 1.870/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26604060 | KK 396 Header, Vertical, Friction Lock, 6 Circuits, Tin (Sn) Plating | No | 6 | 6 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 2.244/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26604070 | KK 396 Header, Vertical, Friction Lock, 7 Circuits, Tin (Sn) Plating | No | No | 7 | 7 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 2.618/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26604080 | KK 396 Header, Vertical, Friction Lock, 8 Circuits, Tin (Sn) Plating | No | 8 | 8 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 2.992/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26604090 | KK 396 Header, Vertical, Friction Lock, 9 Circuits, Tin (Sn) Plating | No | 9 | 9 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 3.366/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26604100 | KK 396 Header, Vertical, Friction Lock, 10 Circuits, Tin (Sn) Plating | No | 10 | 10 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 3.740/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26604110 | KK 396 Header, Vertical, Friction Lock, 11 Circuits, Tin (Sn) Plating | No | No | 11 | 11 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 4.114/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26604120 | KK 396 Header, Vertical, Friction Lock, 12 Circuits, Tin (Sn) Plating | No | No | 12 | 12 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 4.488/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26604130 | KK 396 Header, Vertical, Friction Lock, 13 Circuits, Tin (Sn) Plating | No | No | 13 | 13 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 4.862/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |
26604140 | KK 396 Header, Vertical, Friction Lock, 14 Circuits, Tin (Sn) Plating | No | 14 | 14 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 5.236/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26604150 | KK 396 Header, Vertical, Friction Lock, 15 Circuits, Tin (Sn) Plating | No | 15 | 15 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 5.610/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26604160 | KK 396 Header, Vertical, Friction Lock, 16 Circuits, Tin (Sn) Plating | No | 16 | 16 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 5.984/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26604170 | KK 396 Header, Vertical, Friction Lock, 17 Circuits, Tin (Sn) Plating | No | 17 | 17 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Tin | Polyester | 6.358/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 5.080µm | 5.080µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26604180 | KK 396 Header, Vertical, Friction Lock, 18 Circuits, Tin (Sn) Plating | No | 18 | 18 | Natural | 25 | 94V-0 | No | Yes | Brass | Tin | Polyester | 6.769/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||||
26614020 | KK 396 Header, Vertical, Friction Lock, 2 Circuits, Gold (Au) Plating | No | 2 | 2 | Natural | 25 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 0.746/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26614030 | KK 396 Header, Vertical, Friction Lock, 3 Circuits, Gold (Au) Plating | No | 3 | 3 | Natural | 25 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 1.119/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26614040 | KK 396 Header, Vertical, Friction Lock, 4 Circuits, Gold (Au) Plating | No | 4 | 4 | Natural | 25 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 1.492/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26614050 | KK 396 Header, Vertical, Friction Lock, 5 Circuits, Gold (Au) Plating | No | 5 | 5 | Natural | 25 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 1.865/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26614060 | KK 396 Header, Vertical, Friction Lock, 6 Circuits, Gold (Au) Plating | No | 6 | 6 | Natural | 25 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 2.238/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |||
26614070 | KK 396 Header, Vertical, Friction Lock, 7 Circuits, Gold (Au) Plating | No | 7 | 7 | Natural | 25 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 2.611/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole | |
26614080 | KK 396 Header, Vertical, Friction Lock, 8 Circuits, Gold (Au) Plating | No | No | 8 | 8 | Natural | 25 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 2.984/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | Yes | No | Partial | Yes | See Product Specification | Through Hole | ||
26614090 | KK 396 Header, Vertical, Friction Lock, 9 Circuits, Gold (Au) Plating | No | No | 9 | 9 | Natural | 25 | 94V-0 | No | Yes | Brass | Gold | Matte Tin | Polyester | 3.357/g | 1 | Vertical | Bag | 3.56mm | No | None | 1.60mm | 3.96mm | 0.508µm | 0.508µm | Yes | No | Partial | Yes | See Product Specification | Through Hole |