|
389801002
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 2 Circuits |
No
|
2 |
2 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |
|
389801003
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 3 Circuits |
No
|
3 |
3 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |
|
389801004
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 4 Circuits |
No
|
4 |
4 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |
|
389801005
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 5 Circuits |
No
|
5 |
5 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |
|
389801006
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 6 Circuits |
No
|
6 |
6 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |
|
389801007
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 7 Circuits |
No
|
7 |
7 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |
|
389801008
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 8 Circuits |
No
|
8 |
8 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |
|
389801009
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 9 Circuits |
No
|
9 |
9 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |
|
389801010
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 10 Circuits |
No
|
10 |
10 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |
|
389801011
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 11 Circuits |
No
|
11 |
11 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |
|
389801012
|
11.10mm Pitch, Dual Row, Dual-Barrier Terminal Strip, with Mounting Ends, Black, Steel Screws, 12 Circuits |
No
|
12 |
12 |
Black |
Horizontal |
No |
Brass, Steel |
Nickel |
Tin |
Polybutylene Terephthalate (PBT) |
2 |
Vertical |
No |
N/A |
Yes |
N/A |
11.10mm |
No |
Dual-Barrier |
No |
-40° to +120°C |
Screw |
10, 12, 14, 16, 18, 20, 22 |
0.32-5.26 |