|
367831201
|
MX120G Sealed Header Connector Assembly, 12 Circuit, Black Housing with No Color Mark |
Check Availability
|
No |
12 |
12 |
Black |
10 |
No |
94HB |
No |
No |
Yes |
Yes |
Brass |
Tin |
Tin |
Nylon |
8.357/g |
2 |
Right Angle |
Tray |
3.20mm |
1.60mm |
3.20mm |
3.50mm |
1.000µm |
1.000µm |
Yes |
Yes |
None |
-40° to +105°C |
Through Hole |
|
367831206
|
MX120G Sealed Header Connector Assembly, 12 Circuit, Black Housing with Blue Color Mark |
No
|
No |
12 |
12 |
Black |
10 |
No |
94HB |
No |
No |
Yes |
Yes |
Brass |
Tin |
Tin |
Nylon |
8.749/g |
2 |
Right Angle |
Tray |
3.20mm |
1.60mm |
3.20mm |
3.50mm |
1.000µm |
1.000µm |
Yes |
Yes |
None |
-40° to +105°C |
Through Hole |
|
367831207
|
MX120G Sealed Header Connector Assembly, 12 Circuit, Black Housing with Yellow Color Mark |
No
|
No |
12 |
12 |
Black |
10 |
No |
94HB |
No |
No |
Yes |
Yes |
Brass |
Tin |
Tin |
Nylon |
8.749/g |
2 |
Right Angle |
Tray |
3.20mm |
1.60mm |
3.20mm |
3.50mm |
1.000µm |
1.000µm |
Yes |
Yes |
None |
-40° to +105°C |
Through Hole |
|
367831208
|
MX120G Sealed Header Connector Assembly, 12 Circuit, Black Housing with White Color Mark |
Check Availability
|
No |
12 |
12 |
Black |
10 |
No |
94HB |
No |
No |
Yes |
Yes |
Brass |
Tin |
Tin |
Nylon |
8.749/g |
2 |
Right Angle |
Tray |
3.20mm |
1.60mm |
3.20mm |
3.50mm |
1.000µm |
1.000µm |
Yes |
Yes |
None |
-40° to +105°C |
Through Hole |
|
367831212
|
MX120G Sealed Header Connector Assembly, 12 Circuit, Gray Housing with No Color Mark |
No
|
No |
12 |
12 |
Gray |
10 |
No |
94HB |
No |
No |
Yes |
Yes |
Brass |
Tin |
Tin |
Nylon |
8.783/g |
2 |
Right Angle |
Tray |
3.20mm |
1.60mm |
3.20mm |
3.50mm |
1.000µm |
1.000µm |
Yes |
Yes |
None |
-40° to +105°C |
Through Hole |