Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
351510110 | VersaBlade Hybrid Plug Housing, 1 Circuit, Positive Lock, Natural | No | 1 | Natural | 94V-0 | Plug | No | None | Yes | PBT | 1.073/g | 1 | Bag | No | N/A | Yes | No | -40° to +120°C | ||
351510119 | VersaBlade Hybrid Plug Housing, 1 Circuit, Positive Lock, Natural, Glow-Wire Capable | No | No | 1 | Natural | 94V-0 | Plug | Yes | None | Yes | PET/PC | 1.053/g | 1 | Bag | No | N/A | Yes | No | -40° to +110°C | |
351510210 | VersaBlade Hybrid Plug Housing, 2 Circuits, Positive Lock, Natural | 2 | Natural | 94V-0 | Plug | No | None | Yes | PBT | 1.726/g | 1 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +120°C | ||
351510214 | VersaBlade Hybrid Plug Housing, 2 Circuits, Positive Lock, Blue | No | 2 | Blue | 94V-0 | Plug | No | None | Yes | PBT | 1.826/g | 1 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +120°C | |
351510219 | VersaBlade Hybrid Plug Housing, 2 Circuits, Positive Lock, Natural, Glow-Wire Capable | No | 2 | Natural | 94V-0 | Plug | Yes | None | Yes | PET/PC | 1.593/g | 1 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +110°C | |
351510310 | VersaBlade Hybrid Plug Housing, 3 Circuits, Positive Lock, Natural | 3 | Natural | 94V-0 | Plug | No | None | Yes | PBT | 3.133/g | 1 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +120°C | ||
351510314 | VersaBlade Hybrid Plug Housing, 3 Circuits, Positive Lock, Blue | 3 | Blue | 94V-0 | Plug | No | None | Yes | PBT | 3.060/g | 1 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +120°C | ||
351510319 | VersaBlade Hybrid Plug Housing, 3 Circuits, Positive Lock, Natural, Glow-Wire Capable | No | 3 | Natural | 94V-0 | Plug | Yes | None | Yes | PET/PC | 2.740/g | 1 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +110°C | |
351510410 | VersaBlade Hybrid Plug Housing, 4 Circuits, Positive Lock, Natural | 4 | Natural | 94V-0 | Plug | No | None | Yes | PBT | 3.653/g | 2 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +120°C | ||
351510414 | VersaBlade Hybrid Plug Housing, 4 Circuits, Positive Lock, Blue | 4 | Blue | 94V-0 | Plug | No | None | Yes | PBT | 3.746/g | 2 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +120°C | ||
351510419 | VersaBlade Hybrid Plug Housing, 4 Circuits, Positive Lock, Natural, Glow-Wire Capable | No | 4 | Natural | 94V-0 | Plug | Yes | None | Yes | PET/PC | 3.311/g | 2 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +110°C | |
351510610 | VersaBlade Hybrid Plug Housing, 6 Circuits, Positive Lock, Natural | 6 | Natural | 94V-0 | Plug | No | None | Yes | PBT | 4.800/g | 2 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +120°C | ||
351510614 | VersaBlade Hybrid Plug Housing, 6 Circuits, Positive Lock, Blue | No | 6 | Blue | 94V-0 | Plug | No | None | Yes | PBT | 4.185/g | 2 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +120°C | |
351510619 | VersaBlade Hybrid Plug Housing, 6 Circuits, Positive Lock, Natural, Glow-Wire Capable | No | 6 | Natural | 94V-0 | Plug | Yes | None | Yes | PET/PC | 4.226/g | 2 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +110°C | |
351512219 | VersaBlade Hybrid Plug Housing, 2 Circuits, Positive Lock, Red, Glow-Wire Capable | No | No | 2 | Red | 94V-0 | Plug | Yes | None | Yes | PET/PC | 1.595/g | 1 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +110°C |
351513219 | VersaBlade Hybrid Plug Housing, 2 Circuits, Positive Lock, Yellow, Glow-Wire Capable | No | No | 2 | Yellow | 94V-0 | Plug | Yes | None | Yes | PET/PC | 1.593/g | 1 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +110°C |
351513619 | VersaBlade Hybrid Plug Housing, 6 Circuits, Positive Lock, Yellow, Glow-Wire Capable | No | No | 6 | Yellow | 94V-0 | Plug | Yes | None | Yes | PET/PC | 4.226/g | 2 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +110°C |
351514219 | VersaBlade Hybrid Plug Housing, 2 Circuits, Positive Lock, Blue, Glow-Wire Capable | No | No | 2 | Blue | 94V-0 | Plug | Yes | None | Yes | PET/PC | 1.593/g | 1 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +110°C |
351514319 | VersaBlade Hybrid Plug Housing, 3 Circuits, Positive Lock, Blue, Glow-Wire Capable | No | No | 3 | Blue | 94V-0 | Plug | Yes | None | Yes | PET/PC | 2.740/g | 1 | Bag | No | 7.30mm | 7.30mm | Yes | No | -40° to +110°C |
351514419 | VersaBlade Hybrid Plug Housing, 4 Circuits, Positive Lock, Blue, Glow-Wire Capable | No | No | 4 | Blue | 94V-0 | Plug | Yes | None | Yes | PET/PC | 3.311/g | 2 | Bag | No | 6.20mm | 6.20mm | Yes | No | -40° to +110°C |