| Part Number | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 347630005 | CMC Header, 154 Circuits, 3-Bay, Bay-X (Brown) 48 Circuits, Bay-Y (Brown) 53 Circuits, Bay-Z (Black) 53 Circuits, Compliant Pin, Press-Fit Style | No | No | 154 | 154 | Black, Brown | No | No | No | Yes | Yes | Tin | Nylon Alloy | 119.264/g | 4 | Right Angle | Tray | 2.50mm, 3.50mm, 3.70mm, 4.00mm, 4.50mm | Yes | Yes | -40° to +105°C | Through Hole - Compliant Pin |